配件

RECOM 提供一系列专注的配件,以支持客户的最终应用并提升其电源转换器系统的性能。
Product Category
功率(W)
  • Min
  • Nom
  • Max
  • 隔离
    输入电压(V)
  • Min
  • Nom
  • Max
  • 主输出电压(V)
  • Min
  • Nom
  • Max
  • 输出路数
    输出电流 1 (mA)
  • Min
  • Nom
  • Max
  • 隔离电压 (kV)
  • Min
  • Nom
  • Max
  • 安装类型
    封装类型
    长度 (mm)
  • Min
  • Max
  • 宽度 (mm)
  • Min
  • Max
  • 高度 (mm)
  • Min
  • Max
  • 认证
    最低工作温度 (°C)
  • Max
  • 最高工作温度 (°C)
  • Min
  • 保护功能

    Frequently Asked Questions

    Power supply accessories are used to improve performance, reliability, and electromagnetic compatibility (EMC) in DC/DC and AC/DC converter systems, ensuring stable operation in final applications. They help optimize system behavior under real-world electrical conditions. These accessories also support compliance with industry standards and improve overall design robustness.
    RECOM EMI inductors are pre-tested and optimized with RECOM converters, ensuring predictable filtering performance and reducing the risk of EMC test failures caused by component variation. This helps simplify the design process and reduces development risk. It also improves first-pass EMC compliance during certification testing.
    An e-Fuse is an electronic protection device that provides real-time overcurrent protection with monitoring and control, helping safeguard sensitive power converters and downstream electronics. Unlike traditional fuses, it can respond dynamically to fault conditions. This improves system safety and enables more precise power management.
    Yes, RECOM accessories such as EMI inductors and e-Fuses can be used in a wide range of power systems, although they are specifically tested and optimized for best performance with RECOM converters. They can still provide value in third-party designs when properly matched.

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。