机箱安装式电源

4-1200W
RECOM’s chassis-mounted AC/DC power supplies are engineered for seamless integration into industrial, medical, test and measurement systems. Designed as robust "build-in" solutions, these high-efficiency power supplies span from compact 4W modules for IIoT to massive 20kW systems. RECOMs core mid-power range, spanning 15–1200W, offers the versatility required for diverse industrial power applications, featuring high power density modules with a minimum of 3kVAC isolation.

For space-constrained building automation, low power Class II solutions with chamfered corners to fit inside standard recessed wall boxes are available, while the wired modules provide up to IP68 protection for harsh environments. Higher-power Class I units (from 230W) utilize active Power Factor Correction (PFC), and these RACM1200-V and RACM600-L variants with PMbus interfaces allow advanced digital control topologies to optimize performance in test and measurement equipment. Whether you require a specialized medical power supply or rugged automation power solutions, RECOM provides fully certified (UL/IEC/EN) modules designed for long-term reliability and minimal no-load power consumption.

Use the product table below to filter by wattage and certification to find your ideal power solution.
Signature Highlight Products: Chassis Mount AC/DC Power 图像

Signature Highlight Products: Chassis Mount AC/DC Power

Product Category
功率(W)
  • Min
  • Nom
  • Max
  • 隔离
    输入电压(V)
  • Min
  • Nom
  • Max
  • 主输出电压(V)
  • Min
  • Nom
  • Max
  • 输出路数
    输出电流 1 (mA)
  • Min
  • Nom
  • Max
  • 输出电流 2 (mA)
  • Min
  • Nom
  • Max
  • 输出电流 3 (mA)
  • Min
  • Nom
  • Max
  • 隔离电压 (kV)
  • Min
  • Nom
  • Max
  • 安装类型
    封装类型
    长度 (mm)
  • Min
  • Max
  • 宽度 (mm)
  • Min
  • Max
  • 高度 (mm)
  • Min
  • Max
  • 认证
    最低工作温度 (°C)
  • Max
  • 最高工作温度 (°C)
  • Min
  • 保护功能
    输出类型
    CRA relevant
      系列 功率(W) 输入电压(V) 主输出电压(V) 隔离电压 (kV) 安装类型 封装类型
    1 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
    重点
    15, 20 85 - 305 12, 24, 36, 5 4.2 推入式端子 Panel Mount/DIN-Rail (IP40)
    2 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
    重点
    90 85 - 264 12, 15, 24, 36, 48 4 连接器 开放式 2"x4", 封闭式 2"x4"
    3 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
    重点
    130 85 - 264 12, 15, 24, 36, 48 4 连接器 开放式 2"x4", 封闭式 2"x4"
    4 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
    重点
    136.8, 140 80 - 264 12 ‐ 18, 22 ‐ 28, 30 ‐ 36, 48 ‐ 54 4.2 连接器 Open Frame 3"x5", Enclosed 3"x5"
    5 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
    重点
    230 80 - 264 11.4 ‐ 12.6, 22.8 ‐ 25.2, 34.2 ‐ 37.8, 45.6 ‐ 50.4, 51.3 ‐ 56 4 连接器 开放式 4"x2", 封闭式 4"x2"
    6 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
    重点
    550 80 - 264 22 ‐ 26, 34 ‐ 38, 46 ‐ 50, 54 ‐ 58 4 连接器/螺丝端子 开放式 5"x3", 封闭式 5"x3"
    7 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
    重点
    600 80 - 275 19.2 ‐ 28.8, 38.4 ‐ 56, 9.6 ‐ 14.4 4 连接器/螺丝端子 开放式 7.7"x4"
    8 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
    重点
    1200 80 - 264 24 ‐ 28, 30 ‐ 36, 48 ‐ 56 4 连接器 封闭式 9"x3.8"
    9
    10 RECOM | RPM15-FW Series | DC/DC, Connector, 15W
    15 9.5 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15 1.6 连接器 隔板
    11 RECOM | RPM20-FW Series | DC/DC, Connector, 20W
    20 9.5 - 36, 18 - 75 10.8 ‐ 13.2, 13.5 ‐ 16.5, 2.97 ‐ 3.63, 4.5 ‐ 5.5, ± 12, ± 15 1.6 连接器 隔板
    12 RECOM | RPM30-E Series | DC/DC, Connector, 30W
    30 9.5 - 18, 18 - 36, 36 - 75 10.8 ‐ 13.2, 13.5 ‐ 16.5, 2.97 ‐ 3.63, 4.5 ‐ 5.5, ± 12, ± 15 1.6 连接器 隔板
    13 RECOM | RPM30-EW Series | DC/DC, Connector, 30W
    30 10 - 40, 18 - 75 10.8 ‐ 13.2, 13.5 ‐ 16.5, 2.97 ‐ 3.63, 4.5 ‐ 5.5, ± 12, ± 15 1.6 连接器 隔板
    14 RECOM | RPM40-G Series | DC/DC, Connector, 40W
    40 9.5 - 18, 18 - 36, 36 - 75 10.8 ‐ 13.2, 13.5 ‐ 16.5, 2.97 ‐ 3.63, 4.5 ‐ 5.5, 5 / ± 12, 5 / ± 15, ± 10.8 ‐ ± 13.2, ± 13.5 ‐ ± 16.5 1.6 连接器 隔板
    15 RECOM | RPM40-GW Series | DC/DC, Connector, 40W
    40 9.5 - 36, 18 - 75 10.8 ‐ 13.2, 13.5 ‐ 16.5, 2.97 ‐ 3.63, 4.5 ‐ 5.5, ± 10.8 ‐ ± 13.2, ± 13.5 ‐ ± 16.5 1.6 连接器 隔板
    16 RECOM | RPM60-G Series | DC/DC, Connector, 60W, Single Output
    60 18 - 36, 36 - 75 10.8 ‐ 13.2, 13.5 ‐ 16.5, 2.97 ‐ 3.63, 4.5 ‐ 5.5 1.6 连接器 隔板
    17 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
    100 85 - 264 10.8 ‐ 13.2, 13.5 ‐ 16.5, 21.6 ‐ 26.4, 43.2 ‐ 52.8 4 连接器 封闭式 3"x2", 开放式 3"x2"
    18 RECOM | RAC150-G Series | AC/DC, Connector, 150W, Single Output
    150 90 - 264 12, 24, 48 3 连接器 开放式 4"x2", 封闭式 4"x2"
    19 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5W, Single Output
    NRND
    5 85 - 264 12, 15, 24, 3.3, 5 3 IEC C14 金属

    Frequently Asked Questions

    A chassis mount power supply is an AC/DC converter designed to be bolted or fixed directly to the internal frame or "chassis" of a piece of equipment. Unlike PCB-mount modules, these units often feature screw terminals or wires for easier integration into large-scale systems where a dedicated circuit board may not be the primary mounting surface.
    Yes, many of our chassis-mounted units are designed as a medical power supply solution. These modules feature the necessary 2xMOPP (Means of Patient Protection) isolation and comply with IEC/EN 60601-1 safety standards, making them safe for use in medical electrical equipment.
    In high-power applications (typically above 75W), active Power Factor Correction improves energy efficiency by ensuring the current waveform matches the voltage waveform. This reduces harmonic distortion on the AC line, ensuring your system complies with international standards like EN61000-3-2 and runs cooler over time.
    Class I power supplies rely on basic insulation and a protective earth (ground) connection for safety. Class II power supplies use double or reinforced insulation and do not require a protective earth connection. This makes Class II modules highly versatile for transportation power solutions and building automation where a reliable ground may not be available.

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。