Search Results for "R-78K"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  •   Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | R-78K1.2-2.0 | DC/DC, THT, 2.4W, Single Output
    Focus
    DC/DC 2.4 4.5 - 36 1.2 SIP3
    2 RECOM | R-78K1.2-2.0L | DC/DC, THT, 2.4W, Single Output
    Focus
    DC/DC 2.4 4.5 - 36 1.2 SIP3
    3 RECOM | R-78K1.5-0.5 | DC/DC, THT, 0.75W, Single Output
    Focus
    DC/DC 0.75 4.5 - 36 1.5 SIP3
    4 RECOM | R-78K1.5-2.0 | DC/DC, THT, 3W, Single Output
    Focus
    DC/DC 3 4.5 - 36 1.5 SIP3
    5 RECOM | R-78K1.5-2.0L | DC/DC, THT, 3W, Single Output
    Focus
    DC/DC 3 4.5 - 36 1.5 SIP3
    6 RECOM | R-78K1.8-0.5 | DC/DC, THT, 0.9W, Single Output
    Focus
    DC/DC 0.9 4.5 - 36 1.8 SIP3
    7 RECOM | R-78K1.8-1.0 | DC/DC, THT, 1.8W, Single Output
    Focus
    DC/DC 1.8 4.5 - 36 1.8 SIP3
    8 RECOM | R-78K1.8-2.0 | DC/DC, THT, 3.6W, Single Output
    Focus
    DC/DC 3.6 4.5 - 36 1.8 SIP3
    9 RECOM | R-78K1.8-2.0L | DC/DC, THT, 3.6W, Single Output
    Focus
    DC/DC 3.6 4.5 - 36 1.8 SIP3
    10 RECOM | R-78K12-0.5 | DC/DC, THT, 6W, Single Output
    Focus
    DC/DC 6 15 - 36 12 SIP3
    11 RECOM | R-78K12-1.0 | DC/DC, THT, 12W, Single Output
    Focus
    DC/DC 12 15 - 36 12 SIP3
    12 RECOM | R-78K12-2.0 | DC/DC, THT, 24W, Single Output
    Focus
    DC/DC 24 15 - 36 12 SIP3
    13 RECOM | R-78K12-2.0L | DC/DC, THT, 24W, Single Output
    Focus
    DC/DC 24 15 - 36 12 SIP3
    14 RECOM | R-78K15-0.5 | DC/DC, THT, 7.5W, Single Output
    Focus
    DC/DC 7.5 18 - 36 15 SIP3
    15 RECOM | R-78K15-1.0 | DC/DC, THT, 15W, Single Output
    Focus
    DC/DC 15 18 - 36 15 SIP3
    16 RECOM | R-78K15-2.0 | DC/DC, THT, 30W, Single Output
    Focus
    DC/DC 30 18 - 36 15 SIP3
    17 RECOM | R-78K15-2.0L | DC/DC, THT, 30W, Single Output
    Focus
    DC/DC 30 18 - 36 15 SIP3
    18 RECOM | R-78K2.5-0.5 | DC/DC, THT, 1.25W, Single Output
    Focus
    DC/DC 1.25 4.5 - 36 2.5 SIP3
    19 RECOM | R-78K2.5-1.0 | DC/DC, THT, 2.5W, Single Output
    Focus
    DC/DC 2.5 4.5 - 36 2.5 SIP3
    20 RECOM | R-78K2.5-2.0 | DC/DC, THT, 5W, Single Output
    Focus
    DC/DC 5 4.5 - 36 2.5 SIP3
    21 RECOM | R-78K2.5-2.0L | DC/DC, THT, 5W, Single Output
    Focus
    DC/DC 5 4.5 - 36 2.5 SIP3
    22 RECOM | R-78K3.3-0.5 | DC/DC, THT, 1.65W, Single Output
    Focus
    DC/DC 1.65 4.5 - 36 3.3 SIP3
    23 RECOM | R-78K3.3-1.0 | DC/DC, THT, 3.3W, Single Output
    Focus
    DC/DC 3.3 4.5 - 36 3.3 SIP3
    24 RECOM | R-78K3.3-2.0 | DC/DC, THT, 6.6W, Single Output
    Focus
    DC/DC 6.6 4.5 - 36 3.3 SIP3
    25 RECOM | R-78K3.3-2.0L | DC/DC, THT, 6.6W, Single Output
    Focus
    DC/DC 6.6 4.5 - 36 3.3 SIP3
    26 RECOM | R-78K5.0-0.5 | DC/DC, THT, 2.5W, Single Output
    Focus
    DC/DC 2.5 6.5 - 36 5 SIP3
    27 RECOM | R-78K5.0-1.0 | DC/DC, THT, 5W, Single Output
    Focus
    DC/DC 5 6.5 - 36 5 SIP3
    28 RECOM | R-78K5.0-2.0 | DC/DC, THT, 10W, Single Output
    Focus
    DC/DC 10 6.5 - 36 5 SIP3
    29 RECOM | R-78K5.0-2.0L | DC/DC, THT, 10W, Single Output
    Focus
    DC/DC 10 6.5 - 36 5 SIP3
    30 RECOM | R-78K6.5-0.5 | DC/DC, THT, 3.25W, Single Output
    Focus
    DC/DC 3.25 8 - 36 6.5 SIP3
    31 RECOM | R-78K9.0-0.5 | DC/DC, THT, 4.5W, Single Output
    Focus
    DC/DC 4.5 12 - 36 9 SIP3
    32 RECOM | R-78K9.0-1.0 | DC/DC, THT, 9W, Single Output
    Focus
    DC/DC 9 12 - 36 9 SIP3
    33 RECOM | R-78K9.0-2.0 | DC/DC, THT, 18W, Single Output
    Focus
    DC/DC 18 11 - 36 9 SIP3
    34 RECOM | R-78K9.0-2.0L | DC/DC, THT, 18W, Single Output
    Focus
    DC/DC 18 11 - 36 9 SIP3
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MAX Operating Temp (°C)
  • Min
  •   シリーズ
    1 RECOM | R-78K-0.5 Series | DC/DC, THT, Single Output
    Focus
    (9 products)
    • Efficiency up to 96%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    2 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
    Focus
    (7 products)
    • Efficiency up to 95%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators
    3 RECOM | R-78K-2.0 Series | DC/DC, THT, Single Output
    Focus
    (18 products)
    • Efficiency up to 96%, no need for heatsinks
    • 4.5 - 36VDC wide input voltage
    • -40°C to +90°C ambient operation without derating
    • Pin compatible with 78 series regulators

    … 探しているものが見つかりませんでしたか?

    パラメトリック検索を使用するか、近くの販売担当者を探してください。