RTM シリーズ End Of Life

  • 1:1 input range
  • Efficiency up to 84%
  • 2kVDC/1s and 3kVDC/1s isolation option
  • Approved for medical applications
  • -40°C to +90°C operating temperature range
  • 2W SMD package

Searching for Alternatives?


Contact RECOM
  Part Number Power (W) Isolation Vin (V) Main Vout (V) Package Style
1 RECOM | RTM-0505S | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 5 5 SMD
2 RECOM | RTM-0505S-R | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 5 5 SMD
3 RECOM | RTM-0505S/H | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 5 5 SMD
4 RECOM | RTM-0505S/H-R | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 5 5 SMD
5 RECOM | RTM-1205S | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 12 5 SMD
6 RECOM | RTM-1205S-R | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 12 5 SMD
7 RECOM | RTM-1205S/H | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 12 5 SMD
8 RECOM | RTM-1205S/H-R | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 12 5 SMD
9 RECOM | RTM-2405S | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 24 5 SMD
10 RECOM | RTM-2405S-R | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 24 5 SMD
11 RECOM | RTM-2405S/H | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 24 5 SMD
12 RECOM | RTM-2405S/H-R | DC/DC, SMD, 2W, Single Output
End Of Life
2 Isolated 24 5 SMD
Attributes RTM
Product Category DC/DC
Power (W) 2
Isolation Isolated
Main Vout (V) 5
Nr. of Outputs Single
Iout 1 (mA) 400
Mounting Type SMD
Package Style SMD
Length (mm) 18
Width (mm) 8.7
Height (mm) 7.15
Certifications EN 60601-1, EN 60950-1, IEC 60950-1
Protections SCP
Directives RoHS 2 (6/6)
Regulation Unregulated

書類

タイトル Type 日付
RTM.pdf Datasheet