RAM シリーズ End Of Life

  • 1:1 input range
  • Efficiency up to 80%
  • 3kVDC/1min. and 4kVDC/1min. isolation option
  • Approved for medical applications
  • -40°C to +100°C operating temperature range
  • Continuous short circuit protection

Searching for Alternatives?


Contact RECOM

The RAM is a miniature 1W short circuit proof SMD DC/DC converter in a compact 28-SOIC footprint. The wide operating temperature range of -40°C to 100°C without derating and the high isolation of up to 4kVDC makes this series suitable for demanding industrial, test and measurement and medical applications. The enclosed transformer case makes the RAM easy to use with pick-and-place machines and it is available in tape-and-reel packaging.

  Part Number Power (W) Isolation Vin (V) Main Vout (V) Package Style
1 RECOM | RAM-0505S | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
2 RECOM | RAM-0505S-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
3 RECOM | RAM-0505S/H | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
4 RECOM | RAM-0505S/H-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
5 RECOM | RAM-1205S | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
6 RECOM | RAM-1205S-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
7 RECOM | RAM-1205S/H | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
8 RECOM | RAM-1205S/H-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
9 RECOM | RAM-2405S | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
10 RECOM | RAM-2405S-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
11 RECOM | RAM-2405S/H | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
12 RECOM | RAM-2405S/H-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
Attributes RAM
Product Category DC/DC
Power (W) 1
Isolation Isolated
Main Vout (V) 5
Nr. of Outputs Single
Iout 1 (mA) 200
Mounting Type SMD
Package Style SMD
Length (mm) 18
Width (mm) 8.7
Height (mm) 6.7
Certifications EN 60601-1, EN 60950-1, IEC 60950-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 100
Protections SCP
Directives REACH, RoHS 2 (6/6)
Regulation Unregulated

書類

タイトル Type 日付
RAM.pdf Datasheet