The RVP010 is a push-pull transformer driver specifically designed for small form factor, low standby power isolated micro power supplies. It requires only a simple peripheral configuration, including input and output filter capacitors, an isolation transformer, and a rectifier circuit, to achieve an isolated power supply with a 3.3V or 5V input, an output voltage ranging from 3.3V to 24V, and output power between 1W and 3W.
The RVP010 integrates an internal oscillator that generates a pair of high-precision complementary signals to drive two N-channel switches. Its symmetrical internal architecture ensures excellent balance between the two power switches, minimizing magnetic bias during operation. The chip includes an enable pin (EN) and supports two selectable operating frequencies, which can be chosen by either floating or grounding the CLK pin. A high-precision dead-time control circuit is also integrated to prevent simultaneous conduction of the two power switches under all operating conditions.
| Part Number | Power (W) | Vin (V) | Vout 1 (V) | Iout 1 (mA) | Isolation (kV) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RVP010-PPN-CT
Focus
New
| 2.8 - 6 |
|
| |||||||||
| 2 |
|
RVP010-PPN-R
Focus
New
| 2.8 - 6 |
|
|
| Part Number | Vin (V) | Main Vout (V) | Power (W) | Isolation (kV) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP010-RMR-006-3.305-1
New
| 3.3 | 5 | 1 | 1.5 |
RVP010
| ||||
| 2 |
DS-RVP010-RMR-007-0505-1
New
| 5 | 5 | 2 | 1.5 |
RVP010
| ||||
| 3 |
DS-RVP010-RMR-009-053.3-1
New
| 5 | 3.3 | 1 | 1.5 |
RVP010
| ||||
| 4 |
DS-RVP010-RMR-015-0512-1
New
| 5 | 12 | 1 | 1.5 |
RVP010
| ||||
| 5 |
DS-RVP010-RMR-016-0515-1
New
| 5 | 15 | 1 | 3 |
RVP010
| ||||
| 6 |
DS-RVP010-RMR-020-0512-1
New
| 5 | 12 | 1 | 3 |
RVP010
|
| Attributes | RVP010 |
|---|---|
| Product Category | IC |
| Vin (V) | 2.8 - 6 |
| Main Vout (V) | 2.8 to 6 |
| Output Voltage Range (V) | 2.8 - 6 |
| MAX Iout (mA) | 1000 |
| Mounting Type | SMD |
| Package Style | SOT23-6 |
| Length (mm) | 3.02 |
| Width (mm) | 3 |
| Height (mm) | 1.25 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Push-Pull |
| Number of Phases | 1 |
| MAX Duty Cycle (%) | 100 |
| Functional Features | Enable |
| MIN Switching Frequency (kHz) | 217 |
| MAX Switching Frequency (kHz) | 390 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RVP010-PPN-CT
Focus
New
| 2.8 - 6 | SMD |
| ||||
| 2 |
|
RVP010-PPN-R
Focus
New
| 2.8 - 6 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RVP010.pdf | Datasheet | |
| RVP010_SPICE.zip | Simulation Model | Mar 19, 2026 |
| Title | Type | Date |
|---|---|---|
| Designing High-Performance Isolated DC/DC Power Stages with Discrete Components | Whitepaper | Jun 1, 2026 |
| Simplifying Power Architectures with Integrated Modules and Validated Discrete Components | Whitepaper | May 26, 2026 |
| Isolated DC/DC Converters: Implement a Discrete Solution or Use an Integrated Module? | Whitepaper | May 11, 2026 |
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |
| Title | Type | Date |
|---|---|---|
| RVP Series Transformer Driver ICs | Video | May 19, 2026 |