The chassis mountable RMD150-UW series DC/DC converter is designed for railway and transportation applications and is compliant with all relevant standards: EN50155, EN50121-3-2, DB-EMV06, EN50124-1, EN50125-1, EN61373 1B, EN62368-1, EN45545-2. The unit is designed with 11:1 input voltage range to cover the input voltages from 14.4VDC up to 154VDC for nominal 24, 36, 48, 72 and 110V in one range for all applications - on every vehicle worldwide. The isolated and regulated 24V output works with a reinforced isolation system. Due to the base plate mounting the unit operates with full power within the wide temperature for OT4+ST1&ST2 class from -40°C to +85°C and no additional cooling systems are necessary. Input reverse polarity protection, inrush current limitation, 10ms hold-up time, remote control, and output OR-ing diode and efficiency of up to 94% round up the functionality of this fully railway compliant Plug&Play unit.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMD150-110-24SUW
Focus
| 150 | Isolated | 14.4 - 154 | 19.2 to 25.2 | 7.42"x4.57" |
| ||||||
2 |
![]() |
RMD150-110-24SUW-E
Coming Soon
| 150 | Isolated | 14.4 - 154 | 19.2 to 25.2 | 7.42"x4.57" |
|
Attributes | RMD150-UW |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 150 |
Isolation | Isolated |
Vin (V) | 14.4 - 154 |
Main Vout (V) | 19.2 to 25.2 |
Nr. of Outputs | Single |
Iout 1 (mA) | 6250 |
Isolation (kV) | 3.5 |
Mounting Type | Chassis mounting |
Package Style | 7.42"x4.57" |
Length (mm) | 188.6 |
Width (mm) | 116 |
Height (mm) | 42.5 |
MAX Operating Temp (°C) | 85 |
Protections | OCP, OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | -20%/+5% |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Single Box |
Warranty | 2 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RMD150-110-24SUW
Focus
| 150 | 24 | 14.4 - 154 | Chassis mounting |
| ||
2 |
![]() |
RMD150-110-24SUW-E
Coming Soon
| 150 | 24 | 14.4 - 154 | Chassis mounting |
|
Title | Type | Date |
---|---|---|
RMD150-UW.pdf | Datasheet | |
RMD150-UW_installation_guide.pdf | Installation | Nov 17, 2023 |
Title | Type | Date |
---|---|---|
Ultra-Wide Input 150W and 300W DC/DCs for Rail Applications | Official Press Release | Dec 19, 2023 |
Finding ‘Ready to Use’ DC/DC Converters for Mobility and Rail Applications | Blog Article | Oct 20, 2023 |
Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
Plug & Play Designs Benefit Railway Applications | Blog Article | Aug 12, 2022 |
Title | Type | Date |
---|---|---|
RMD series for higher power railway DC/DC applications | Youtube Video | Sep 23, 2024 |
RMD series specially designed for railway and mobility applications | Youtube Video | Aug 26, 2024 |