The RKZ3 series of 3W high isolation DC/DC converters are suitable for demanding industrial applications such as bus isolators, breaking ground loops or separating multi-channel inputs which require more power than currently available in standard SIP7 isolated DC/DC converters. The RKZ3 converters are pin-compatible with the RK and RKZ converter series, offering a simple way to upgrade an existing high isolation design from 1W or 2W up to 3W. The converters are safety certified to IEC/EN62368.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RKZ3-0505S
| 3.0 | Isolated | 5.0 | 5 | SIP7 |
| |||||||
2 |
RKZ3-0505S/H
| 3.0 | Isolated | 5.0 | 5 | SIP7 |
| |||||||
3 |
RKZ3-1205S
| 3.0 | Isolated | 12.0 | 5 | SIP7 |
| |||||||
4 |
RKZ3-1205S/H
| 3.0 | Isolated | 12.0 | 5 | SIP7 |
| |||||||
5 |
RKZ3-2405S
| 3.0 | Isolated | 24.0 | 5 | SIP7 |
| |||||||
6 |
RKZ3-2405S/H
| 3.0 | Isolated | 24.0 | 5 | SIP7 |
| |||||||
7 |
RKZ3-2412S
| 3.0 | Isolated | 24.0 | 12 | SIP7 |
| |||||||
8 |
RKZ3-2412S/H
| 3.0 | Isolated | 24.0 | 12 | SIP7 |
|
Attributes | RKZ3 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.6 |
Width (mm) | 7.5 |
Height (mm) | 12.2 |
Certifications | EN 55024, EN 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 90.0 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RKZ3-0505S
| 3.0 | 5.0 | 5.0 | THT |
| |||
2 |
RKZ3-0505S/H
| 3.0 | 5.0 | 5.0 | THT |
| |||
3 |
RKZ3-1205S
| 3.0 | 5.0 | 12.0 | THT |
| |||
4 |
RKZ3-1205S/H
| 3.0 | 5.0 | 12.0 | THT |
| |||
5 |
RKZ3-2405S
| 3.0 | 5.0 | 24.0 | THT |
| |||
6 |
RKZ3-2405S/H
| 3.0 | 5.0 | 24.0 | THT |
| |||
7 |
RKZ3-2412S
| 3.0 | 12.0 | 24.0 | THT |
| |||
8 |
RKZ3-2412S/H
| 3.0 | 12.0 | 24.0 | THT |
|
Title | Type | Date |
---|---|---|
RKZ3.pdf | Datasheet |