The multi-purpose, industrial + household + medical grade AC/DC converter series RACM60-K/OF delivers 60 Watts of output power from -40°C to +55°C with natural air convection only, and up to +85°C with derating or forced cooling. With a clear focus on extended thermal performance for systems where space is limited, these 2” x 3” compact modules are designed to gain highest overall efficiency levels over the full output load range from universal AC inputs. The RACM60-K/OF has ANSI/AAMI/IEC 60601-1 medical safety and EN 60601-1-2 medical EMC certifications and offers 4kVAC/1 min isolation, 2MOPP and designed to meet B and BF requirements. It is additionally certified to IEC/EN62368-1(CB Report) and IEC61558-1/-2-16 for industrial applications and IEC/EN60335-1 for household appliances. The robust built-in Class B EMC filter has sufficient margin to allow both Installation Class II or Class I PELV with grounded output. A range of mechanical fixing options makes the RACM60 suitable for many different mounting conditions: the standard chassis mount part mates with Molex connectors and the /PCB option permits direct installation in printed circuit boards. Additionally, a 2” x 4” footprint for backwards-compatibility with legacy designs is available on request.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM60-05SK/277/OF-T
Focus
| 40 | Isolated | 80 - 305 | 5 | 8000 | Open Frame 2"x3" |
| ||||||
| 2 |
|
RACM60-05SK/OF
Focus
| 40 | Isolated | 80 - 264 | 5 | 8000 | Open Frame 2"x3" |
| ||||||
| 3 |
|
RACM60-05SK/OF-CTN
Focus
| 40 | Isolated | 80 - 264 | 5 | 8000 | Open Frame 2"x3" |
| ||||||
| 4 |
|
RACM60-05SK/OF/PCB-T
Focus
| 40 | Isolated | 80 - 264 | 5 | 8000 | Open Frame 2"x3" |
| ||||||
| 5 |
|
RACM60-12SK/277/OF-T
Focus
| 60 | Isolated | 80 - 305 | 12 | 5000 | Open Frame 2"x3" |
| ||||||
| 6 |
|
RACM60-12SK/ENC/2x4
Focus
| 60 | Isolated | 80 - 264 | 12 | 5000 | Enclosed 2"x4" |
| ||||||
| 7 |
|
RACM60-12SK/OF
Focus
| 60 | Isolated | 80 - 264 | 12 | 5000 | Open Frame 2"x3" |
| ||||||
| 8 |
|
RACM60-12SK/OF-CTN
Focus
| 60 | Isolated | 80 - 264 | 12 | 5000 | Open Frame 2"x3" |
| ||||||
| 9 |
|
RACM60-12SK/OF/2x4
Focus
| 60 | Isolated | 80 - 264 | 12 | 5000 | Open Frame 2"x4" |
| ||||||
| 10 |
|
RACM60-12SK/OF/PCB-T
Focus
| 60 | Isolated | 80 - 264 | 12 | 5000 | Open Frame 2"x3" |
| ||||||
| 11 |
|
RACM60-15SK/277/OF-T
Focus
| 60 | Isolated | 80 - 305 | 15 | 4000 | Open Frame 2"x3" |
| ||||||
| 12 |
|
RACM60-15SK/OF
Focus
| 60 | Isolated | 80 - 264 | 15 | 4000 | Open Frame 2"x3" |
| ||||||
| 13 |
|
RACM60-15SK/OF-CTN
Focus
| 60 | Isolated | 80 - 264 | 15 | 4000 | Open Frame 2"x3" |
| ||||||
| 14 |
|
RACM60-24SK/277/OF-T
Focus
| 60 | Isolated | 80 - 305 | 24 | 2500 | Open Frame 2"x3" |
| ||||||
| 15 |
|
RACM60-24SK/ENC/2x4
Focus
| 60 | Isolated | 80 - 264 | 24 | 2500 | Enclosed 2"x4" |
| ||||||
| 16 |
|
RACM60-24SK/OF
Focus
| 60 | Isolated | 80 - 264 | 24 | 2500 | Open Frame 2"x3" |
| ||||||
| 17 |
|
RACM60-24SK/OF-CTN
Focus
| 60 | Isolated | 80 - 264 | 24 | 2500 | Open Frame 2"x3" |
| ||||||
| 18 |
|
RACM60-24SK/OF/2x4
Focus
| 60 | Isolated | 80 - 264 | 24 | 2500 | Open Frame 2"x4" |
| ||||||
| 19 |
|
RACM60-24SK/OF/PCB-T
Focus
| 60 | Isolated | 80 - 264 | 24 | 2500 | Open Frame 2"x3" |
| ||||||
| 20 |
|
RACM60-36SK/OF
Focus
| 60 | Isolated | 80 - 264 | 36 | 1667 | Open Frame 2"x3" |
| ||||||
| 21 |
|
RACM60-36SK/OF-CTN
Focus
| 60 | Isolated | 80 - 264 | 36 | 1667 | Open Frame 2"x3" |
| ||||||
| 22 |
|
RACM60-48SK/277/OF-T
Focus
| 60 | Isolated | 80 - 305 | 48 | 1250 | Open Frame 2"x3" |
| ||||||
| 23 |
|
RACM60-48SK/OF
Focus
| 60 | Isolated | 80 - 264 | 48 | 1250 | Open Frame 2"x3" |
| ||||||
| 24 |
|
RACM60-48SK/OF-CTN
Focus
| 60 | Isolated | 80 - 264 | 48 | 1250 | Open Frame 2"x3" |
|
| Attributes | RACM60-K |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 4.2 |
| MIN Operating Temp (°C) | -40 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACM60-05SK/277/OF-T
Focus
| 40 | 5 | 80 - 305 | Connector |
| ||
| 2 |
|
RACM60-05SK/OF
Focus
| 40 | 5 | 80 - 264 | Connector |
| ||
| 3 |
|
RACM60-05SK/OF-CTN
Focus
| 40 | 5 | 80 - 264 | Connector |
| ||
| 4 |
|
RACM60-05SK/OF/PCB-T
Focus
| 40 | 5 | 80 - 264 | PCB Mounting Pins |
| ||
| 5 |
|
RACM60-12SK/277/OF-T
Focus
| 60 | 12 | 80 - 305 | Connector |
| ||
| 6 |
|
RACM60-12SK/ENC/2x4
Focus
| 60 | 12 | 80 - 264 | Connector |
| ||
| 7 |
|
RACM60-12SK/OF
Focus
| 60 | 12 | 80 - 264 | Connector |
| ||
| 8 |
|
RACM60-12SK/OF-CTN
Focus
| 60 | 12 | 80 - 264 | Connector |
| ||
| 9 |
|
RACM60-12SK/OF/2x4
Focus
| 60 | 12 | 80 - 264 | Connector |
| ||
| 10 |
|
RACM60-12SK/OF/PCB-T
Focus
| 60 | 12 | 80 - 264 | PCB Mounting Pins |
| ||
| 11 |
|
RACM60-15SK/277/OF-T
Focus
| 60 | 15 | 80 - 305 | Connector |
| ||
| 12 |
|
RACM60-15SK/OF
Focus
| 60 | 15 | 80 - 264 | Connector |
| ||
| 13 |
|
RACM60-15SK/OF-CTN
Focus
| 60 | 15 | 80 - 264 | Connector |
| ||
| 14 |
|
RACM60-24SK/277/OF-T
Focus
| 60 | 24 | 80 - 305 | Connector |
| ||
| 15 |
|
RACM60-24SK/ENC/2x4
Focus
| 60 | 24 | 80 - 264 | Connector |
| ||
| 16 |
|
RACM60-24SK/OF
Focus
| 60 | 24 | 80 - 264 | Connector |
| ||
| 17 |
|
RACM60-24SK/OF-CTN
Focus
| 60 | 24 | 80 - 264 | Connector |
| ||
| 18 |
|
RACM60-24SK/OF/2x4
Focus
| 60 | 24 | 80 - 264 | Connector |
| ||
| 19 |
|
RACM60-24SK/OF/PCB-T
Focus
| 60 | 24 | 80 - 264 | PCB Mounting Pins |
| ||
| 20 |
|
RACM60-36SK/OF
Focus
| 60 | 36 | 80 - 264 | Connector |
| ||
| 21 |
|
RACM60-36SK/OF-CTN
Focus
| 60 | 36 | 80 - 264 | Connector |
| ||
| 22 |
|
RACM60-48SK/277/OF-T
Focus
| 60 | 48 | 80 - 305 | Connector |
| ||
| 23 |
|
RACM60-48SK/OF
Focus
| 60 | 48 | 80 - 264 | Connector |
| ||
| 24 |
|
RACM60-48SK/OF-CTN
Focus
| 60 | 48 | 80 - 264 | Connector |
|
| Title | Type | Date |
|---|---|---|
| RACM60-K.pdf | Datasheet | |
| RACM60-K_277_OF_installation_guide.pdf | Installation | Mar 7, 2022 |
| RACM60-K_ENC_2x4_installation_guide.pdf | Installation | Nov 19, 2021 |
| RACM60-K_OF_2x4_installation_guide.pdf | Installation | Jun 11, 2020 |
| RACM60-K_OF_installation_guide.pdf | Installation | Jun 11, 2020 |
| Title | Type | Date |
|---|---|---|
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| RACM60-K | Podcast | Jul 20, 2020 |
| Inrush Current – A Guide to the Essentials | Blog Article | Jun 17, 2020 |
| Open Frame AC/DCs feature High Efficiency | Official Press Release | Jun 3, 2020 |
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 |
| Title | Type | Date |
|---|---|---|
| RECOM Power RACM60-K/OF 60W Open-Frame AC/DC Converters — New Product Brief | Mouser Electronics | Youtube Video | Oct 14, 2020 |