The RACM18-ER series comprises highly reliable power conversion modules in a potted IP68 waterproof encapsulation to withstand harsh operating conditions. With a certified operation up to 5000m altitude and a temperature range from -20°C up to +80°C these modules are built to power medical healthcare, household, sanitary, smart building and automation process appliances. For easy integration the product line is certified to medical, household, as well as to ITE safety standards and designed to pass class B limits by more than 6dB margin without the need for any external components.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM18-05SER
| 18.0 | Isolated | 90.0 - 264.0 | 5 | 2500.0 | Potted (IP68) |
| ||||||
2 |
![]() |
RACM18-12SER
| 18.0 | Isolated | 90.0 - 264.0 | 12 | 1500.0 | Potted (IP68) |
| ||||||
3 |
![]() |
RACM18-24SER
| 18.0 | Isolated | 90.0 - 264.0 | 24 | 750.0 | Potted (IP68) |
|
Attributes | RACM18-ER |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 18.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.6 |
Mounting Type | THT |
Package Style | Potted (IP68) |
Length (mm) | 53.0 |
Width (mm) | 51.0 |
Height (mm) | 24.5 |
Certifications | CB, CE, EN 55022, EN 55024, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 60950-1, IEC 60950-1, UL 60601-1, UL 60950-1 |
MIN Operating Temp (°C) | -20.0 |
MAX Operating Temp (°C) | 50.0 |
Protections | OCP, OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM18-05SER
| 18.0 | 5.0 | 90.0 - 264.0 | THT |
| ||
2 |
![]() |
RACM18-12SER
| 18.0 | 12.0 | 90.0 - 264.0 | THT |
| ||
3 |
![]() |
RACM18-24SER
| 18.0 | 24.0 | 90.0 - 264.0 | THT |
|
Title | Type | Date |
---|---|---|
RACM18-ER.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Aug 22, 2019 | |
| Apr 15, 2019 |
Title | Type | Date |
---|---|---|
| Video | Jun 4, 2020 |
| Youtube Video | Nov 20, 2018 |