The RACM100 is a compact 3” x 2” high efficiency AC/DC power supply with 2xMOPP 3rd Ed. safety approval for medical applications. The range has now been extended to include open frame models (/OF suffix). Like the original enclosed versions, the RACM100/OF series are space-saving universal input voltage power supplies (85-264VAC), with 4kVAC isolation, PFC, no minimum load and can be used at ambient temperatures of between -25°C and +85°C. The 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The RACM100/OF series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and feature BF rated outputs with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a five year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM100-12S
| 100 | Isolated | 85 - 264 | 10.8 to 13.2 | 8340 | Enclosed 3"x2" |
| ||||||
2 |
![]() |
RACM100-12S/OF
| 100 | Isolated | 85 - 264 | 10.8 to 13.2 | 8340 | Open Frame 3"x2" |
| ||||||
3 |
![]() |
RACM100-15S
| 100 | Isolated | 85 - 264 | 13.5 to 16.5 | 6670 | Enclosed 3"x2" |
| ||||||
4 |
![]() |
RACM100-15S/OF
| 100 | Isolated | 85 - 264 | 13.5 to 16.5 | 6670 | Open Frame 3"x2" |
| ||||||
5 |
![]() |
RACM100-24S
| 100 | Isolated | 85 - 264 | 21.6 to 26.4 | 4170 | Enclosed 3"x2" |
| ||||||
6 |
![]() |
RACM100-24S/OF
| 100 | Isolated | 85 - 264 | 21.6 to 26.4 | 4170 | Open Frame 3"x2" |
| ||||||
7 |
![]() |
RACM100-48S
| 100 | Isolated | 85 - 264 | 43.2 to 52.8 | 2090 | Enclosed 3"x2" |
| ||||||
8 |
![]() |
RACM100-48S/OF
| 100 | Isolated | 85 - 264 | 43.2 to 52.8 | 2090 | Open Frame 3"x2" |
|
Attributes | RACM100 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 100 |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 4 |
Mounting Type | Connector |
Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -25 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 5 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM100-12S
| 100 | 12 | 85 - 264 | Connector |
| ||
2 |
![]() |
RACM100-12S/OF
| 100 | 12 | 85 - 264 | Connector |
| ||
3 |
![]() |
RACM100-15S
| 100 | 15 | 85 - 264 | Connector |
| ||
4 |
![]() |
RACM100-15S/OF
| 100 | 15 | 85 - 264 | Connector |
| ||
5 |
![]() |
RACM100-24S
| 100 | 24 | 85 - 264 | Connector |
| ||
6 |
![]() |
RACM100-24S/OF
| 100 | 24 | 85 - 264 | Connector |
| ||
7 |
![]() |
RACM100-48S
| 100 | 48 | 85 - 264 | Connector |
| ||
8 |
![]() |
RACM100-48S/OF
| 100 | 48 | 85 - 264 | Connector |
|
Title | Type | Date |
---|---|---|
RACM100.pdf | Datasheet |
Title | Type | Date |
---|---|---|
| Aug 22, 2019 | |
| Apr 15, 2019 |
Title | Type | Date |
---|---|---|
| Youtube Video | Nov 20, 2018 |