The RACM100 is a compact 3” x 2” high efficiency AC/DC power supply with 2xMOPP 3rd Ed. safety approval for medical applications. The range has now been extended to include open frame models (/OF suffix). Like the original enclosed versions, the RACM100/OF series are space-saving universal input voltage power supplies (85-264VAC), with 4kVAC isolation, PFC, no minimum load and can be used at ambient temperatures of between -25°C and +85°C. The 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The RACM100/OF series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and feature BF rated outputs with less than 75µA leakage current. It has a built-in Class B EMI filter and comes with a five year warranty.
| Attributes | RACM100-15S |
|---|---|
| Product Category | AC/DC |
| Power (W) | 100 |
| Isolation | Isolated |
| Vin (V) | 85 - 264 |
| Main Vout (V) | 13.5 to 16.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6670 |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| Package Style | Enclosed 3"x2" |
| Length (mm) | 91.4 |
| Width (mm) | 62 |
| Height (mm) | 39.2 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 60 |
| Protections | OLP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 5 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM100.pdf | Datasheet | |
| RACM100.step | 2D/3D | Jul 24, 2019 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |
| Medical Power Supplies | Aug 22, 2019 | |
| Medical Power Supplies | Apr 15, 2019 |
| Title | Type | Date |
|---|---|---|
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |