The industry’s most compact integrated 6-watt AC/DC power supply series RACM06E is based on a 1”x1” footprint and fits into a low profile of just 17 mm. Multiple international safety certifications to industrial, medical, and household standards ease implementation into a wide range of applications for direct connections to worldwide mains input voltage conditions to OVC III and without limitation to operating altitudes of up to 5000m. Even though it is a cost-efficient construction the thermally optimized design has safety rating for full load output power from -40°C up to 60°C with some derating continuing up 90°C. Internal EMI Filter supports compliance to EN55032 class “B” in floating output configurations without any need for additional filter components.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM06E-05SK/277
Focus
| 6 | Isolated | 80 - 305 | 5 | 1200 | 1"x1" |
| ||||||
2 |
![]() |
RACM06E-12SK/277
Focus
| 6 | Isolated | 80 - 305 | 12 | 500 | 1"x1" |
| ||||||
3 |
![]() |
RACM06E-15SK/277
Focus
| 6 | Isolated | 80 - 305 | 15 | 400 | 1"x1" |
| ||||||
4 |
![]() |
RACM06E-24SK/277
Focus
| 6 | Isolated | 80 - 305 | 24 | 250 | 1"x1" |
| ||||||
5 |
![]() |
RACM06E-3.3SK/277
Focus
| 6 | Isolated | 80 - 305 | 3.3 | 1818 | 1"x1" |
| ||||||
6 |
![]() |
RACM06E-18SK/277
| 6 | Isolated | 80 - 305 | 18 | 333 | 1"x1" |
|
Attributes | RACM06E-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 6 |
Isolation | Isolated |
Vin (V) | 80 - 305 |
Nr. of Outputs | Single |
Isolation (kV) | 4.2 |
Mounting Type | THT |
Package Style | 1"x1" |
Length (mm) | 25.4 |
Width (mm) | 25.4 |
Height (mm) | 16.7 |
MIN Operating Temp (°C) | -40 |
Protections | OTP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM06E-05SK/277
Focus
| 6 | 5 | 80 - 305 | THT |
| ||
2 |
![]() |
RACM06E-12SK/277
Focus
| 6 | 12 | 80 - 305 | THT |
| ||
3 |
![]() |
RACM06E-15SK/277
Focus
| 6 | 15 | 80 - 305 | THT |
| ||
4 |
![]() |
RACM06E-24SK/277
Focus
| 6 | 24 | 80 - 305 | THT |
| ||
5 |
![]() |
RACM06E-3.3SK/277
Focus
| 6 | 3.3 | 80 - 305 | THT |
| ||
6 |
![]() |
RACM06E-18SK/277
| 6 | 18 | 80 - 305 | THT |
|
Title | Type | Date |
---|---|---|
RACM06E-K_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
New RACM06E-K/277 AC/DC is just 1” x 1” for 6W rating | Official Press Release | Sep 20, 2023 |
Medical-Grade AC/DC converters - RACM series | Podcast | Apr 3, 2020 |
New Standards Set in Powering IoT | Blog Article | Mar 23, 2020 |