The industry’s most compact integrated 6-watt AC/DC power supply series RACM06E is based on a 1”x1” footprint and fits into a low profile of just 17 mm. Multiple international safety certifications to industrial, medical, and household standards ease implementation into a wide range of applications for direct connections to worldwide mains input voltage conditions to OVC III and without limitation to operating altitudes of up to 5000m. Even though it is a cost-efficient construction the thermally optimized design has safety rating for full load output power from -40°C up to 60°C with some derating continuing up 90°C. Internal EMI Filter supports compliance to EN55032 class “B” in floating output configurations without any need for additional filter components.
| Attributes | RACM06E-24SK/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 6 |
| Isolation | Isolated |
| Vin (V) | 80 - 305 |
| Main Vout (V) | 24 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 250 |
| Isolation (kV) | 4.2 |
| Mounting Type | THT |
| Package Style | 1"x1" |
| Length (mm) | 25.4 |
| Width (mm) | 25.4 |
| Height (mm) | 16.7 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM06E-K_277.pdf | Datasheet | |
| RACM06E-K_277.stp | 2D/3D | Aug 8, 2023 |
| Title | Type | Date |
|---|---|---|
| New RACM06E-K/277 AC/DC is just 1” x 1” for 6W rating | Official Press Release | Sep 20, 2023 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |
| New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |