RAC04NE-K are exceptionally robust AC/DC modules for a maximum power range of 4 to 6 watts and have been specially designed for continuous operation under significantly expanded operating conditions. The full output power of 100% is available from -40°C to 80°C and also for all global single-phase AC networks or 100/115/200/230/277 VAC. OVC III is maintained up to 3000m operating altitude, or overvoltage category OVC II up to 5000m. The immunity to interference voltages is 2 kV (L-N); 4 kV (L-PE), which is significantly higher than usual for modules of this size. An integrated emission filter offers scope for system integration in accordance with EN55032 “B”, also with load-side potential equalization of sensitive electronics or protection type PELV. In addition to the encapsulated print modules, a wired mechanical variant with mounting tabs and IP65 water resistance is available, which has also been approved according to IEC61347.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC04NE-05SK/277
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 5 | 800.0 | Encapsulated 1.45"x0.94" |
| |||||||
2 |
RAC04NE-05SK/277/W
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 5 | 800.0 | Encapsulated 1.48"x0.97" (IP65 |
| |||||||
3 |
RAC04NE-09SK/277
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 9 | 440.0 | Encapsulated 1.45"x0.94" |
| |||||||
4 |
RAC04NE-12SK/277
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 12 | 330.0 | Encapsulated 1.45"x0.94" |
| |||||||
5 |
RAC04NE-12SK/277/W
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 12 | 330.0 | Encapsulated 1.48"x0.97" (IP65 |
| |||||||
6 |
RAC04NE-15SK/277
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 15 | 267.0 | Encapsulated 1.45"x0.94" |
| |||||||
7 |
RAC04NE-24SK/277
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 24 | 167.0 | Encapsulated 1.45"x0.94" |
| |||||||
8 |
RAC04NE-24SK/277/W
Focus
New
| 4.0 | Isolated | 85.0 - 305.0 | 24 | 167.0 | Encapsulated 1.48"x0.97" (IP65 |
|
Attributes | RAC04NE-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.2 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC04NE-05SK/277
Focus
New
| 4.0 | 5.0 | 85.0 - 305.0 | THT |
| |||
2 |
RAC04NE-05SK/277/W
Focus
New
| 4.0 | 5.0 | 85.0 - 305.0 | Wired |
| |||
3 |
RAC04NE-09SK/277
Focus
New
| 4.0 | 9.0 | 85.0 - 305.0 | THT |
| |||
4 |
RAC04NE-12SK/277
Focus
New
| 4.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
5 |
RAC04NE-12SK/277/W
Focus
New
| 4.0 | 12.0 | 85.0 - 305.0 | Wired |
| |||
6 |
RAC04NE-15SK/277
Focus
New
| 4.0 | 15.0 | 85.0 - 305.0 | THT |
| |||
7 |
RAC04NE-24SK/277
Focus
New
| 4.0 | 24.0 | 85.0 - 305.0 | THT |
| |||
8 |
RAC04NE-24SK/277/W
Focus
New
| 4.0 | 24.0 | 85.0 - 305.0 | Wired |
|
Title | Type | Date |
---|---|---|
RAC04NE-K_277.pdf | Datasheet | |
RAC04NE-K_277_W_installation_guide.pdf | Installation | Oct 31, 2024 |
Title | Type | Date |
---|---|---|
Miniature encapsulated AC/DCs have extended specifications | Official Press Release | Nov 27, 2024 |