RAC04NE-K are exceptionally robust AC/DC modules for a maximum power range of 4 to 6 watts and have been specially designed for continuous operation under significantly expanded operating conditions. The full output power of 100% is available from -40°C to 80°C and also for all global single-phase AC networks or 100/115/200/230/277 VAC. OVC III is maintained up to 3000m operating altitude, or overvoltage category OVC II up to 5000m. The immunity to interference voltages is 2 kV (L-N); 4 kV (L-PE), which is significantly higher than usual for modules of this size. An integrated emission filter offers scope for system integration in accordance with EN55032 “B”, also with load-side potential equalization of sensitive electronics or protection type PELV. In addition to the encapsulated print modules, a wired mechanical variant with mounting tabs and IP65 water resistance is available, which has also been approved according to IEC61347.
Attributes | RAC04NE-05SK/277/W |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4 |
Isolation | Isolated |
Vin (V) | 85 - 305 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 800 |
Isolation (kV) | 4.2 |
Mounting Type | Wired |
Package Style | Encapsulated 1.48"x0.97" (IP65) |
Length (mm) | 37.8 |
Width (mm) | 24.8 |
Height (mm) | 18.7 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 75 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC04NE-K_277.pdf | Datasheet | |
RAC04NE-K_277_W_installation_guide.pdf | Installation | Oct 31, 2024 |
RAC04NE-SK_277_W.STEP | 2D/3D | Aug 1, 2024 |
Title | Type | Date |
---|---|---|
Miniature encapsulated AC/DCs have extended specifications | Official Press Release | Nov 27, 2024 |
New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |