RAC04NE-K are exceptionally robust AC/DC modules for a maximum power range of 4 to 6 watts and have been specially designed for continuous operation under significantly expanded operating conditions. The full output power of 100% is available from -40°C to 80°C and also for all global single-phase AC networks or 100/115/200/230/277 VAC. OVC III is maintained up to 3000m operating altitude, or overvoltage category OVC II up to 5000m. The immunity to interference voltages is 2 kV (L-N); 4 kV (L-PE), which is significantly higher than usual for modules of this size. An integrated emission filter offers scope for system integration in accordance with EN55032 “B”, also with load-side potential equalization of sensitive electronics or protection type PELV. In addition to the encapsulated print modules, a wired mechanical variant with mounting tabs and IP65 water resistance is available, which has also been approved according to IEC61347.
| Attributes | RAC04NE-24SK/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 4 |
| Isolation | Isolated |
| Vin (V) | 85 - 305 |
| Main Vout (V) | 24 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 167 |
| Isolation (kV) | 4.2 |
| Mounting Type | THT |
| Package Style | Encapsulated 1.45"x0.94" |
| Length (mm) | 37 |
| Width (mm) | 24 |
| Height (mm) | 18 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC04NE-K_277.pdf | Datasheet | |
| RAC04NE-K_277.stp | 2D/3D | Aug 1, 2024 |
| Title | Type | Date |
|---|---|---|
| Miniature encapsulated AC/DCs have extended specifications | Official Press Release | Nov 27, 2024 |
| New Standards set in Powering IoT | Blog Article | Mar 23, 2020 |