The RAC-ADAPT-ST-1 is an adapter board which allows many of RECOM’s latest AC-DC products in the range of 1 to 20 Watts of output power to be fitted with screw terminals for easy connection. Although RECOM’s AC-DC modules come equipped with integrated fuses and already meet high immunity levels, space on the board is provided for optional MOV and fusing if preferred. The product comes in a sealed
package with a drying agent to ensure long term solderability. Wide input voltage and wide ambient operating temperature ratings of the design and appropriate clearance make it an easy-to-use board for short run or low-volume production and prototyping as well as for evaluation purposes.
Attributes | RAC-ADAPT-ST-1 |
---|---|
AC/DC or DC/DC | AC/DC |
Mounting Type | Screw Terminal |
Length (mm) | 91.0 |
Width (mm) | 50.0 |
Height (mm) | 14.0 |
Certifications | CE |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Moisture Barrier Bag |
Warranty | 3 Years |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC-ADAPT-ST-1
| Screw Terminal |
|
Title | Type | Date |
---|---|---|
RAC-ADAPT-ST-1.pdf | Datasheet | |
RAC-ADAPT-ST-1_installation_guide.pdf | Installation | Jul 25, 2019 |