RVP001 is a transformer driver specifically designed for compact, micropower isolated power supplies requiring low standby power consumption. It requires only simple input/output filter capacitors, an isolation transformer, and rectifier circuitry to form a complete isolated power supply with a 3-6V input range, multiple output voltage options, and output power of up to 2W.
RVP001 integrates two N-channel and two P-channel MOSFETs in a full-bridge configuration. An internal oscillator generates a pair of high-precision complementary signals that ensure symmetrical switching, thereby minimizing magnetic bias during operation. To enhance system reliability, the RVP001 incorporates multiple protection features. A high-precision dead-time control circuit ensures break-before-make switching to prevent cross-conduction under varying operating conditions. The device also includes overcurrent detection and overtemperature protection, safeguarding against abnormal events such as output short circuits in the switching power supply.
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVP001-RMR-003-0505-1
New
| 1 | 1.5 | 5 | 5 |
RVP001
| ||||
| 2 |
DS-RVP001-RMR-008-0505-1
New
| 1 | 3 | 5 | 5 |
RVP001
| ||||
| 3 |
DS-RVP001-RMR-012-0505-1
New
| 1 | 6.36 | 5 | 5 |
RVP001
| ||||
| 4 |
DS-RVP001-RMR-028-RVS002-0505-1
New
| 1 | 7 | 5 | 5 |
RVP001
|
| Attributes | RVP001-FBN-CT |
|---|---|
| Product Category | IC |
| Vin (V) | 3 - 6 |
| Main Vout (V) | 3 to 6 |
| Output Voltage Range (V) | 3 - 6 |
| MAX Iout (mA) | 500 |
| Mounting Type | SMD (pinless) |
| Package Style | DFN2x2-6 |
| Length (mm) | 2.1 |
| Width (mm) | 2.1 |
| Height (mm) | 0.8 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP, OVP |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Full-Bridge |
| Number of Phases | 1 |
| MAX Duty Cycle (%) | 100 |
| Functional Features | Enable |
| MIN Switching Frequency (kHz) | 340 |
| MAX Switching Frequency (kHz) | 340 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Title | Type | Date |
|---|---|---|
| RVP001.pdf | Datasheet | |
| RVP001_SPICE.zip | Simulation Model | Mar 19, 2026 |
| RVP001.STEP | 2D/3D | Oct 13, 2025 |
| Title | Type | Date |
|---|---|---|
| Simplifying Power Architectures with Integrated Modules and Validated Discrete Components | Whitepaper | May 26, 2026 |
| Isolated DC/DC Converters: Implement a Discrete Solution or use an Integrated Module? | Whitepaper | May 11, 2026 |
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |
| Title | Type | Date |
|---|---|---|
| RVP Series Transformer Driver ICs | Video | May 19, 2026 |