The RS12 is an advanced DC/DC converter that uses planar transformer technology to offer a very high power density, 4:1 input voltage, regulated DC output with 3kVDC isolation and a wide operating temperature range of -40°C to +75°C (without derating and with convection cooling only). The SIP8 pinout is backwards compatible with our RS6 (6W) and RS3 (3W) offering the option of 3W, 6W or 12W of output power in the same sized package, the difference being that the RS12 uses a metal case. Additional features such as UVLO, CTRL pin, trimmable outputs and simple EMC filtering round off this versatile DC/DC converter which is also UL/IEC/EN 62368-1 safety certified with CB report.
| Attributes | RS12-2405SZ |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 12 |
| Isolation | Isolated |
| Vin (V) | 9 - 36 |
| Main Vout (V) | 4.5 to 5.5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2400 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | SIP8 |
| Length (mm) | 21.8 |
| Width (mm) | 12.1 |
| Height (mm) | 9.6 |
| Certifications | CB, EN 55024, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 75 |
| Protections | OLP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RS12.pdf | Datasheet | |
| RS12-SZ.step | 2D/3D | Jan 20, 2020 |
| Title | Type | Date |
|---|---|---|
| Planar Transformers benefit DC/DC Converter Designs | Blog Article | Apr 7, 2023 |
| RECOM Enables High-Power PoE Integration in Space-Constrained Ethernet Switch | Case Study | Sep 15, 2022 |
| Peak Power vs Average Power – How to Choose the right Converter | Blog Article | Sep 24, 2021 |
| RS12-Z Series | Podcast | Sep 1, 2020 |
| Getting the most out of a DC/DC Converter | Blog Article | Apr 20, 2020 |
| New Standard Set for DC/DC Power Density in a SIP8 Package | Official Press Release | Feb 24, 2020 |
| Title | Type | Date |
|---|---|---|
| Planar Transformers Revolutionize DC-DC Converter Designs | Video | Sep 28, 2023 |
| RS12-Z Series DC/DC Converter | Datasheet Preview | Video | Jul 24, 2020 |