The RPMGS-20 series is a non-isolated 20A DC/DC converter in a sixteenth brick package. The high efficiency and thermal design of the product means that minimal derating is required, even at high temperatures. The device is exceptionally suited for 24V, 28V, and 48V power rails as a point of load solution in a distributed power architecture. Trimmable output, remote sense, and remote control features as well as undervoltage lockout, overload, over-temperature, and short circuit protections are standard.
| Attributes | RPMGS5.0-20 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 100 |
| Isolation | Non-Isolated |
| Vin (V) | 18 - 75 |
| Main Vout (V) | 3.3 to 8 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 20000 |
| Mounting Type | PCB Mounting Pins |
| Package Style | Open Frame Sixteenth Brick |
| Length (mm) | 36.83 |
| Width (mm) | 34.04 |
| Height (mm) | 15 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 120 |
| Current (A) | 20 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 3.3-8 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPMGS-20.pdf | Datasheet | |
| RPMGS-20_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPMGS-20_AppNote_10A.pdf | Dec 12, 2024 | |
| RPMGS_Q-20_ParallelOperation.pdf | Dec 12, 2024 | |
| RPMGS5.0-20.step | 2D/3D | Nov 4, 2022 |
| Title | Type | Date |
|---|---|---|
| On-Board Power Supplies for Optic Modules | Blog Article | Mar 8, 2024 |
| Point of Load DC/DC Converters Solve Power System Design Challenges | Blog Article | Dec 22, 2023 |
| High Power DC/DC Converters: the RPMGS-20 and the RPMGQ-20 | Podcast | Dec 22, 2022 |
| Point of Load DC/DCs with High-Efficiency Suit Distributed Power | Official Press Release | Dec 15, 2022 |