The RO/E series is an unregulated DC/DC converter in standard SIP4 package style.
This series has been designed to offer exceptionally high efficiency at low loads, an extended operating temperature range and low deviation (10% to 100% load).
Uses include applications with restricted energy budget and industrial applications where a high efficiency level is required.
Attributes | RO-1205S/EH |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Vin (V) | 12 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 200 |
Isolation (kV) | 2 |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 6 |
Height (mm) | 10 |
Certifications | UL 60950-1 |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |