| Attributes | RMR-031-IBCE-CT |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 24 |
| Main Vout (V) | 15 / -9 |
| MAX Iout (mA) | 100 |
| Iout 1 (mA) | 100 |
| Iout 2 (mA) | -100 |
| Isolation (kV) | 7.07 |
| Mounting Type | SMD |
| Package Style | 15.7x15.3x7 |
| Length (mm) | 15.7 |
| Width (mm) | 15.3 |
| Height (mm) | 7 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 1 Year |
| Config | 1 Primary 2 Secondary |
| Topology | Full-Bridge |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 125 |
| Primary Winding | Single |
| Secondary Winding | Dual |
| Primary Inductance (µH) | 381 |
| Volt µs Rating (V/µs) | 84 |
| MAX Primary DCR (Ω) | 0.3 |
| MAX Secondary DCR (Ω) | 0.22 |
| WindingTurnsRatio | 1:0.67:0.42 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RMR-031.pdf | Datasheet | |
| RMR-031.STEP | 2D/3D | Feb 4, 2026 |
| Title | Type | Date |
|---|---|---|
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |