The slim RACPRO1-T240 is a high reliability, three phase AC input, 24V/240W DIN rail mount power supply in extremely compact dimensions of 135 x 125mm with a width of only 43mm. It is specially designed for demanding applications in the harsh industrial automation field with an extended mains input surge immunity of up to 6kVAC and return voltage immunity >35V at the output making it suitable for safe operation against back feeding loads like decelerating motors and inductors. These units will deliver up to 240W over the full -40°C to +70°C ambient temperature range with only convection cooling. An Thermal Power Bonus of up to 288W at 45°C plus a power boost of up to 150% for 5s makes them suitable for powering highly inductive or capacitive loads. The unique and innovative modern design with 25° push-in connectors allows easy tool-less installation or replacement. The product is certified according to the global safety standards IEC/EN/UL 62368-1, IEC/EN/UL 61010-1 and IEC/EN/UL/CSA 61010-2-201. Electromagnetic radiated and conducted emissions are compliant to heavy industrial EN 61000-6-4 Class B emission standard and EN 61000-6-2 immunity standard.

| Attributes | RACPRO1-T240/24 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 240 |
| Isolation | Isolated |
| Vin (V) | 320 - 575 |
| Main Vout (V) | 24 to 28 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 10000 |
| Isolation (kV) | 5 |
| Mounting Type | DIN-Rail |
| Package Style | DIN-Rail (IP20) |
| Length (mm) | 135 |
| Width (mm) | 43 |
| Height (mm) | 140.4 |
| Certifications | CB, CE, EN 61010-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | ON-BOARD POTENTIOMETER |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACPRO1-T240.pdf | Datasheet | |
| RACPRO1-Txxx_installation_guide.pdf | Installation | Feb 26, 2025 |
| Introducing the RACPRO1.pdf | Feb 3, 2025 | |
| RACPRO1-T240.STEP | 2D/3D | Nov 5, 2024 |
|
||
| Title | Type | Date |
|---|---|---|
| The New RACPRO1 Triple Phase Series from 240 - 960W | Links | Feb 26, 2026 |
| 1AC & 3AC DIN Rail PSU, Redundancy Diodes & E-Fuses | Links | Feb 26, 2026 |
| Powering Industrial Automation: RECOM at SPS 2025 | Blog Article | Nov 14, 2025 |
| Efficient Power for Automation | Blog Article | Oct 17, 2025 |
| Understanding Thermal and Load Derating in DIN Rail Power Supplies | Blog Article | May 23, 2025 |
| RECOM’s RACPRO1 Series Honored with ElectroTec Pioneer Award | Official Press Release | Apr 18, 2025 |
| Why Power Factor Correction Matters in Industrial Power Systems | Official Press Release | Apr 16, 2025 |
| Why Power Factor Correction Matters in Industrial Power Systems | Blog Article | Apr 11, 2025 |
| RACPRO1: AC/DC DIN Rail Power Supply for Mission-Critical Industrial Automation Applications | Whitepaper | Apr 7, 2025 |
| Measuring Power Supply Efficiency and Why It’s Important | Blog Article | Mar 21, 2025 |
| Title | Type | Date |
|---|---|---|
| RACPRO1 T240, T480, T960: DIN-rail Power Supplies reimagined | Youtube Video | Nov 20, 2024 |
| RACPRO1 DIN rails are slimmest in AC/DC Class | Youtube Video | Oct 23, 2024 |