The RACM90-K AC/DC power supply series provides 90W output and is Limited Power Source (LPS)-rated according to safety standards for medical, ITE, industrial and household markets. With an industry-standard 2”x4” footprint, variants are available as an open card or with an enclosure. Input is wide-range for nominals from 100 to 240Vac, the output is tightly regulated and easy system integration is enabled by a wide compliance margin to EMC standard EN55032 class B. On-board dual fuses are included and the product includes immunity to surges for installation class 3 and over-voltage category OVCIII. Certifications are maintained to 4000m altitude and with a wide operating temperature range, the series is one of the most versatile on the market.
| Attributes | RACM90-15SK/OF |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 90 |
| Isolation | Isolated |
| Vin (V) | 85 - 264 |
| Main Vout (V) | 15 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 6000 |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| Package Style | Open Frame 2"x4" |
| Length (mm) | 101.6 |
| Width (mm) | 50.8 |
| Height (mm) | 32 |
| Certifications | CB, CE, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM90-K.pdf | Datasheet | |
| RACM90-K_OF_installation_guide.pdf | Installation | Sep 7, 2022 |
| RACM90-K_OF.STEP | 2D/3D | Feb 3, 2021 |
| Title | Type | Date |
|---|---|---|
| Learn about the many Safety Standards governing Power Supplies in Industrial Automation | Blog Article | Nov 15, 2024 |
| On-Board Power Supplies for Optic Modules | Blog Article | Mar 8, 2024 |
| RACM90-K AC/DCs rated at 90W | Official Press Release | Nov 30, 2022 |
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 |