RACM65S-K/277 are the new benchmark in power density for low power AC-DC power supplies with over 90% efficiency over a load range of 6 to 65 watts. Two different mounting options as encapsulated solder mount modules on industry standard P12 pinning at 20 W/in³ or in an open chassis mount structure with optional cover on a 1.5”x3” footprint with 31 mm overall height. International safety approvals according to medical, household and industrial standards with OVC III rating up to 3000m operating altitude or up to 5000m under OVC II rating ensure worldwide use in ambient temperatures from -40 °C to 90 °C. The integrated EMC filter according to EN55032 Class “B” for floating loads in the solder modules or additionally for grounded load connections in the chassis mount modules simplify system implementation.
| Attributes | RACM65S-12SK/277 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 65 |
| Isolation | Isolated |
| Vin (V) | 90 - 305 |
| Main Vout (V) | 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 5420 |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | Encapsulated potted 1.5"x2" |
| Length (mm) | 52.5 |
| Width (mm) | 40 |
| Height (mm) | 25.5 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 90 |
| Title | Type | Date |
|---|---|---|
| RACM65S-K_277.pdf | Datasheet | |
| RACM65S-K_277_3D.STEP | 2D/3D | Oct 16, 2024 |
| Title | Type | Date |
|---|---|---|
| Versatile AC/DC Module Sets New Benchmark for Power Density | Official Press Release | Mar 18, 2026 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |