RACM600-L/OF Series AC/DC power supply units are designed to support operation in natural convection where conduction cooling is not an option for up to 450W continuous and peak power of up to 600W or 800W. Safety approvals to Medical IEC 60601-1-2, to IT, and to industrial IEC 62368 standards and operations with worldwide input voltage conditions from 80 to 275VAC in altitudes of up to 5.000m make these chassis mount units ideal for global use in various automation processes. For enhanced reliability requirements of applications, redundant operation is supported with active current sharing. An additional 5V “always on” Stand by output powers housekeeping circuitry to control remote on/off and monitoring functions, which are available via the PMBus I²C interface. EN55032 class B coverage is given without any external components, which underlines the versatility of these power supplies.
| Attributes | RACM600-24SL/OF |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 600 |
| Isolation | Isolated |
| Vin (V) | 80 - 275 |
| Main Vout (V) | 19.2 to 28.8 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 25000 |
| Isolation (kV) | 4 |
| Mounting Type | Connector/Screw Terminal |
| Package Style | Open Frame 7.7"x4" |
| Length (mm) | 196.8 |
| Width (mm) | 101.6 |
| Height (mm) | 40.6 |
| Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
| MIN Operating Temp (°C) | -20 |
| MAX Operating Temp (°C) | 70 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-20% |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM600-L.pdf | Datasheet | |
| RACM600-L_OF_installation_guide.pdf | Installation | Jun 5, 2023 |
| RACM600-L_OF.STEP | 2D/3D | Sep 6, 2021 |
| Title | Type | Date |
|---|---|---|
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Power Supply Design Requirements for Wireless Charging Applications | Blog Article | May 3, 2024 |
| RACM600-L Now Available with 12V and 48V Outputs and 800W peak power | Official Press Release | Sep 13, 2023 |
| 600W AC/DC features Medical Certification | Official Press Release | Jan 26, 2022 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |