The RACM230-G Series is designed to support up to 160 watts continuous output power without fan cooling. The compact 2”x4” baseplate design enables direct heat dissipation through metal housings in the application. Up to 230 watts are available to drive dynamic loads for several seconds of peak power or with forced air for even longer timeframes. A smart fan output is on board as standard. A wide input range of 80 to 264Vac, up to 5000m operating altitude, 4kVac isolation and international safety agency certifications make the series worldwide compliant for medical 2 MOPP, household and industrial ITE applications.
| Attributes | RACM230-12SG/ENC |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 230 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Main Vout (V) | 11.4 to 12.6 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 19170 |
| Isolation (kV) | 4 |
| Mounting Type | Connector |
| Package Style | Enclosed 4"x2" |
| Length (mm) | 105 |
| Width (mm) | 62 |
| Height (mm) | 35 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 80 |
| Protections | OLP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | 11.4-12.6 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM230-G.pdf | Datasheet | |
| RACM230-G_ENC_installation_guide.pdf | Installation | Jun 24, 2020 |
| RACM230-G_ENC.stp | 2D/3D | Jun 15, 2020 |
| Title | Type | Date |
|---|---|---|
| 230W 4” x 2” power supply features baseplate cooling and medical certification with enclosure options | Official Press Release | |
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Secure Breathing / Respirator | Case Study | Dec 22, 2022 |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 |
| RACM230-G & RACM550-G | Podcast | Oct 22, 2020 |
| Baseplate Cooling in AC/DC Converters: An Innovative Fanless Solution | Blog Article | Apr 27, 2020 |
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 |