The RAC04-K/277 series delivers an uncompromising 4 watts of continuous output power (6W peak) in harsh industrial and household environments. These modules deliver full load output power from -40°C to 75°C across the entire input range of 80VAC to 305VAC and are certified for operation with power derating up to 90°C air ambient. A peak load capability of up to 150% supports dynamic power demands of applications. This series of fully encapsulated AC/DC modules is a complete solution without the need for external components which supports Ecodesign Lot 6 standby mode operation for worldwide applications in automation, industry 4.0, IoT, household, and home automation. With international safety and EMC certifications for industrial, domestic, ITE, and household applications, these are some of the most versatile power modules on the market. Due to their reinforced class II installation rating for floating outputs and their significantly wide margin to class B emissions compliance without external components and a certified 4kV AC (5.25 kV DC) isolation, these are the easiest to use modular power solutions in the industry.
Attributes | RAC04-05SK/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 4.0 |
Isolation | Isolated |
Vin (V) | 80.0 - 305.0 |
Main Vout (V) | 5 |
Nr. of Outputs | Single |
Iout 1 (mA) | 800.0 |
Isolation (kV) | 4.0 |
Mounting Type | THT |
Package Style | Standard |
Length (mm) | 36.7 |
Width (mm) | 27.2 |
Height (mm) | 17.4 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60335-1, EN 60950-1, EN 61010-1, EN 62368-1, IEC 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 75.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC04-K_277.pdf | Datasheet | |
RAC04-K_277.step | 2D/3D | Jul 23, 2019 |
Title | Type | Date |
---|---|---|
RAC04-K/277 | Podcast | Dec 18, 2019 |
Power Supplies for a Smarter World | Jul 17, 2019 | |
High isolation AC/DC modules for IoT and industrial automation | Official Press Release | Jun 19, 2019 |
Title | Type | Date |
---|---|---|
RACxx-K Series of AC/DC Converters | Video | |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RECOM RAC04-K/277 | Digi-Key Daily | Youtube Video | Sep 11, 2019 |
DigiKey video- RAC04-K/277 | Youtube Video | Jan 27, 2016 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RAC-ADAPT-ST-1
| Adapter Board for RECOM AC/DC converters |