Low cost, low profile, 500mW SMD isolated DC/DC single output converter ideal for applications such as communication, current sensing, and medical applications which require robust isolation. The R05CT05S is a single solution with 5V input and a user-definable single, regulated 3.3V or 5V output. There is no minimum load requirement. Standard isolation is 5kVAC/1min with a 2MOPP rating for medical applications. The operating temperature is from -40°C up to +140°C with derating.
| Attributes | R05CT05S-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 0.5 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 100 |
| Isolation (kV) | 5 |
| Mounting Type | SMD |
| Package Style | SMD 16 Pin |
| Length (mm) | 10.3 |
| Width (mm) | 7.5 |
| Height (mm) | 2.6 |
| Certifications | CB, EN 60601-1, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 55 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | SELECTABLE |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 16 |
| Warranty | 3 Years |
| Regulation | Regulated |
| Vout Info | 3.3/3.7/5.0/5.4 |
| Title | Type | Date |
|---|---|---|
| RxxCTxx.pdf | Datasheet | |
| R05CT05S-Reliability Test Report.pdf | Sep 25, 2025 | |
| R05CT05S_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RxxCTxxS_EVM.zip | Gerber File | Sep 16, 2024 |
| RxxCTxxS.step | 2D/3D | Oct 5, 2020 |
|
||
| Title | Type | Date |
|---|---|---|
| RxxCTxxS | Podcast | |
| Isolated Battery Management Systems (BMS) | Blog Article | Jan 12, 2024 |
| 3D Power Packaging for Green Energy | Blog Article | Jul 26, 2023 |
| Isolated 1W and 2W Converters meet the needs of many Applications | Blog Article | Jun 2, 2023 |
| 3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 |
| Powering Condition-Based Maintenance Sensors | Blog Article | Nov 5, 2021 |
| Converters for the Self-sufficiency of EV Charging Stations | Blog Article | Apr 9, 2021 |
| Advanced Power Packaging enables Medical Isolation in DC/DC Converters | Blog Article | Mar 12, 2021 |
| Introducing RECOM 3D Power Packaging® (3DPP) | Blog Article | Feb 26, 2021 |
| 3DPP | Podcast | Dec 11, 2020 |
| Title | Type | Date |
|---|---|---|
| RxxCTxxS Series DC/DC Converter | Datasheet Preview - DigiKey | Video | Dec 14, 2020 |
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |