R-523.3DA

  • Non-isolated
  • Synchronous rectification design
  • Adjustable output voltage
  • 2, 3, 4 & 5AMP adjustable positive step down integrated switching regulator
  • Over load protection
  • Continuous short circuit protection
  • Efficiency up to 96 %

The R-5xxxA series is a high performance 1.2V to 5.5V, 2Amp to 5Amp, 12-Pin SIP (single in-line package) integrated switching regulator (ISR). The synchronous - rectified design yields excellent efficiencies up to 96%. Short circuit protection reduces the short circuit input current to under 50mA. Autosense function compensates for any losses in long circuit loops.

Attributes R-523.3DA
Product Category DC/DC
Power (W) 11
Isolation Non-Isolated
Vin (V) 4.5 - 18
Main Vout (V) 1.6 to 5.5
Output Voltage Range (V) 1.6 - 5.5
Nr. of Outputs Single
Iout 1 (mA) 2000
Mounting Type THT
Package Style SIP12
Length (mm) 32.2
Width (mm) 9.1
Height (mm) 15
Certifications EN 60950-1, IEC 60950-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 85
Current (A) 2
Protections SCP
Control Pin Function Enabled
Directives REACH, RoHS 2+ (10/10)
Packaging Type Tube
Warranty 3 Years
Regulation Regulated

Documents & Media

Title Type Date
R-5A.pdf Datasheet
R-5xxxDA.step 2D/3D Jul 22, 2019
Yes you can. Please refer to the Innoline Application Notes and find our recommended circuits to get a negative output from each series of our switching regulator families.
No. Switching regulators function differently than linear regulators and this “trick” does not work. They need a very good ground connection to function properly.
The Innoline series all use intelligent controllers that measure the output current on each switching cycle (Current Mode Control). If the output is overloaded, the converter will deliver the over-current until either the converter overheats and shuts itself down (thermal protection) or the load current exceeds the safe limits. If the output is short circuited, the controller shuts down the output drive circuitry. The output condition is continuously monitored and the converter automatically restarts.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.