RPX-0.5Q and RPX-1.5Q DC/DCs qualified to AEC-Q100 Grade 1

RPX-0.5Q and RPX-1.5Q
Our new RPX-0.5Q and RPX-1.5Q are qualified to AEC-Q100 Grade 1 requirements, opening up more options for automotive applications as well as providing an extra level of confidence for use of the products in other high-reliability areas such as industrial, medical, and IT infrastructure.

Designated RPX-0.5Q and RPX-1.5Q, the DC/DCs respectively supply 0.5A and 1.5A from an input up to 36V with a trimmable output from 0.8V to 30V.

The parts are in a leadless, thermally-enhanced, over-molded QFN package, just 3 x 5 x 1.6mm and feature RECOM’s ‘3D-Power Packaging’ techniques including Flip Chip on Leadframe (FCOL) internal construction. The products now include ‘wettable flanks’ for Automated Optical Inspection (AOI) as required by the automotive industry. This gives low package thermal resistance and economy of manufacturing, allowing cool-running and competitive end-product pricing. Operation is to 125°C ambient with appropriate derating, and efficiency is high at over 90%, maintained down to light loads, helping to meet Eco Design targets.

The products feature an integrated inductor and require just input and output capacitors, scaled for the application, to fully function. Comprehensive protection is included – input under-voltage, short-circuit, over-current and over-temperature. On/off control and synchronization inputs are provided along with a ‘power good’ output. The FCOL construction provides a low EMI signature with inherent screening, but if external filtering is required, high, fixed-frequency operation makes this easier.

Evaluation modules are available for both products.
Applications
  Series
1 RECOM | RPX-0.5Q Series | DC/DC, SMD (pinless), 2.5W, Single Output
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 0.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package with wettable flanks for optical inspection
2 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
Focus
  • Evaluation platform for RPX-0.5Q Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
3 RECOM | RPX-1.5Q Series | DC/DC, SMD (pinless), 7.5W, Single Output
Focus
  • AEC-Q100 qualified buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1.5A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
4 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
Focus
  • Evaluation platform for RPX-1.5Q Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions