Power Supply Derating in Industrial Automation

Yellow industrial robot arms at an automated assembly line in a modern, well-lit factory environment
A look into the factors that require power supply derating and how derating can improve industrial power supply reliability and extend MTBF.

Introduction: Derating in Industrial Power Supplies

Power supplies are specified for their ability to deliver up to a certain maximum rated wattage under normal operating conditions. For example, a power supply may be listed as a “480W power supply” or a “15W DC/DC converter”. However, this power rating depends on the operating conditions. External factors such as high or low ambient temperatures, a low input voltage, and high operating altitudes can lower the continuous maximum power that can be delivered.

To compensate, it is necessary to lower the load of the power supply – a practice referred to as derating. Derating ensures reliable operation and long life by reducing the internal power dissipation to lower the heat generated and to maintain a high reliability throughout the entire expected lifetime of the product. Industry standard guidelines state that for every 10°C rise in ambient temperature, service life decreases by half.

Specification and Impact

Typically, power supply manufacturers specify derating with a graph or a formula. RECOM provides both temperature-based and input-voltage-based derating curves supplemented by a percentage derating, which increases as the altitude increases. In addition, absolute load limits may be applied as needed.
RECOM RP15-A thermal derating curve graph showing maximum output power versus ambient temperature
Fig. 1: Typical derating curve showing maximum power rating vs. ambient temperature (RP15-A DC/DC series)
Temperature derating curves feature ambient temperature on the X-axis and power output on the Y-axis. Derating is necessary when the output power must be decreased based on the ambient temperature to stop the power supply from overheating. Table 1 shows the impact of derating at different loads and temperatures on the power supply lifetime expectancy.

Ambient Temperature 50% Load 75% Load 100% Load
+20°C 1044 x 10³h 923 x 10³h 392 x 10³h
+30°C 522 x 10³h 462 x 10³h 196 x 10³h
+40°C 261 x 10³h 231 x 10³h 98 x 10³h
Table 1: Reliability impact of derating on power supply lifetime

The Misconception in Terms of Designed-In Headroom

Power supply specifications usually include a certain headroom to allow for higher load inrush currents or input surge and transient voltages. However, the absolute maximum (abs. max.) values should not be used for normal operation when choosing a power supply. This headroom is a factor of the robustness of the design and its ability to survive short-term anomalous events. These maximum values do not represent power performance data that can be used over an extended time.
RECOM R-78K derating curve graph showing output load versus ambient temperature for different DC input voltages
Fig. 2: Derating curve with input voltage charted along with load and ambient temperature (R-78K1.8-1.0, R78K2.5-1.0)

Search and Interpretation of Derating Curves

RECOM places the derating curves for its industrial automation power supplies near the end of the product datasheets. Other manufacturers might place them in application notes or in separate reference materials.

Figure 2 illustrates different derating curves for different supply input voltages for a wide input voltage switching regulator (R-78K series). Because switching regulators become less efficient as the input voltage increases, the components reach their load limits more quickly. As a result, derating begins earlier than at lower input voltages.

In this case, the combination of a 5V input voltage and a 2.5V output voltage results in low power dissipation, so the converter experiences virtually no thermal stress and can deliver full power up to an ambient temperature of 85°C. However, if the same load is supplied with an input voltage of 36V, derating must begin as early as 65°C.

RECOM publishes reliability data in their product datasheets. The switching regulator datasheet for the R-78K-1.0 series (shown in figure 2) lists an MTBF according to MIL-HDBK-217F of 5139 x 10³ hours at +25°C (variants R-78K2.5-1.0 through R-78K15-1.0 range from 4990 x 10³ to 4546 x 10³ hours).

Multi-Factor Derating in Power Supply Applications

While internal heat dissipation is a primary derating consideration, it is not the only one. Operating altitude is also a factor because of the reduced cooling capability of thinner air. In combination with higher input voltages the use of the power supply in higher altitudes will further reduce the thermal margin, resulting in a steeper derating curve.

Key Environmental and Electrical Derating Factors

  • Ambient temperature
  • Operating altitude
  • Input voltage (level and AC or DC)
  • Load type (capacitive, inductive, or dynamic versus resistive)
  • Ventilation

Altitude-related derating comes in graph or text form. For example, in the “Environmental Conditions” section of the datasheet for the R-78K-1.0 series switching regulator RECOM specifies a maximum operating altitude of 5,000 meters. The document further specifies that derating starts at an elevation of 2,000 meters. Between 2,000 meters and 5,000 meters, the maximum supply power derating is 5% for every 1,000 meters of elevation difference. Altitude derating adds to thermal derating.
RECOM RACPRO1-T480 peak load graph showing output current percentages and dwell times over a 60-second cycle
Fig. 3: Peak load dwell time and cycle time graph for RACPRO1-T480 (percentages shown are post-derating)

Derating and Peak Power

Loads with a high capacitive component, such as motor drivers or battery charging circuits, require high surges of inrush current at startup. These surges can be 10 times to 50 times the steady-state current for a few milliseconds or several dozens of milliseconds. The power supply must be able to handle these inrush currents without going into over-current protection while still responding to short-circuit events.

The above graph shows the output overcurrent-handling capability of a RECOM DIN rail power supply (RACPRO1-T480 series). A 100% load can be handled continuously. Up to 150% of the rated current is acceptable as long as these events do not last longer than 7.5 seconds and do not occur more often than once every 60 seconds. In the event of a short circuit at the output, the power supply delivers up to 250% of the rated current for 20ms to securely trip any fuses on the output.

Ventilation and Heat Sinks

Most industrial supplies operate within an enclosed cabinet, which means that they operate in an environment that may or may not have forced ventilation. Forced air increases the risk of dust accumulation and provides less heat dissipation than one might think.
This derating graph shows the output power versus temperature for different airflow rates
Fig. 4: The derating curve includes airflow as a factor and shows the positive effect of the airflow and its limitations on power output capability (RECOM DC/DC Book of Knowledge)
Figure 4 shows a representative derating curve and the effects of the cooling airflow. With no airflow, derating must start at approximately 67°C. Active cooling of 100 linear feet per minute (LFM) increases the derating start point to approximately 85°C. Additional airflow delivers only limited returns: With 500 LFM, the derating start point moves to approximately 95°C.

Practical Limits of Derating

Derating has its limits. Regardless of the extent of the derating, safe operation can no longer be guaranteed above a certain temperature. Power supplies typically lose efficiency as the load nears zero. This factor, combined with the risk associated with ambient temperature, leads to a point at which power reduction at high temperatures and high altitudes is only partially effective—if at all.

What is the Difference Between AC/DC and DC/DC Power Supply Derating?

The primary difference is that AC/DC derating must account for the additional thermal and electrical stresses of front-end rectification, power factor correction (PFC), and wider input voltage variables, whereas DC/DC derating focuses mainly on local thermal management and operation altitude.

AC/DC converters are subject to the same basic considerations as DC/DC converters. However, AC inductive loads bring the unique risk of lagging power factor (phase difference between current and voltage) under heavy loads and back EMF when switching off the load. Both can drive a power supply beyond its operating limits. RECOM AC/DC power supply design accommodates these challenges, which are typical for AC loads, by offering high inrush current capability and high return voltage immunity.

Summary and Additional Resources

Power supply derating is an important consideration when building industrial automation systems. Derating ensures that your power supplies can reliably deliver adequate power throughout the installation’s lifecycle. It prevents extreme environmental and operational conditions from severely reducing the supply’s lifetime and reduces the risk of supply disruption due to early failure. Derating curves and formulas provide the information needed to properly select power supplies and components.

RECOM’s resource library contains a generous set of technical information related to power supply deployment and design. The RECOM AC/DC, DC/DC, and EMC Book of Knowledge series covers an extensive introduction to power supplies and power converters.
Applications
  Series
1 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
Focus
  • Efficiency up to 95%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
2 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
  • Smallest 120W DIN Rail PSU in the market
  • Highest Power Density up to 500W/liter
  • Slim Design (28mm) with 25° Push-In connectors
  • DC-Input Range 88-370VDC
3 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus
  • Slim Design (52mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
4 RECOM | RP15-A Series | DC/DC, THT, 15W
  • 2:1 input voltage range
  • 1.6kVDC isolation
  • UL certified
  • Efficiency up to 89%