The chassis mountable RMD500 series DC/DC converter is designed for railway rolling stock and transportation applications. The unit is designed with 4:1 input voltage range to cover the input voltages from 43.2VDC up to 170VDC for nominal 72V and 110V in one range with isolated and regulated 24V output, based on a reinforced isolation system. The converter has a constant and high efficiency of 95%, and the base plate mounting permits a wide operating temperature for OT4+ST1&ST2 class from -40°C to +85°C without derating. Input reverse polarity protection, inrush current limitation, 10ms hold-up time, remote control, and output OR-ing diode round up the functionality of this fully railway compliant Plug&Play unit.
| Attributes | RMD500-110-24SEW |
|---|---|
| Product Category | DC/DC |
| Power (W) | 500 |
| Isolation | Isolated |
| Vin (V) | 43.2 - 170 |
| Main Vout (V) | 19.2 to 25.2 |
| MAX Iout (mA) | 21000 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 21000 |
| Isolation (kV) | 3.5 |
| Mounting Type | Chassis mounting |
| Package Style | 8.23"x5.56" (IP20) |
| Length (mm) | 209 |
| Width (mm) | 141 |
| Height (mm) | 48 |
| Certifications | CE, EN 50155, EN 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | OCP, OTP, OVP, SCP, UVLO |
| Trim Pin Output Voltage Adjustment | -20%/+5% |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Single Box |
| Warranty | 2 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 85 |
| Title | Type | Date |
|---|---|---|
| RMD500-EW.pdf | Datasheet | |
| RMD500-EW_installation_guide.pdf | Installation | Nov 17, 2023 |
| RMD500-EW.STEP | 2D/3D | Oct 19, 2021 |
| Title | Type | Date |
|---|---|---|
| Finding ‘Ready to Use’ DC/DC Converters for Mobility and Rail Applications | Blog Article | Oct 20, 2023 |
| Power Supplies for Railway Data Communications | Blog Article | Aug 26, 2022 |
| Plug & Play Designs Benefit Railway Applications | Blog Article | Aug 12, 2022 |
| 500W Railway Compliant DC/DC is ‘Plug and Play’ | Official Press Release | Feb 2, 2022 |
| Title | Type | Date |
|---|---|---|
| RMD series for higher power railway DC/DC applications | Youtube Video | Sep 23, 2024 |
| RMD series specially designed for railway and mobility applications | Youtube Video | Aug 26, 2024 |