The RAC10-K/277 series are highly efficient PCB-Mount power conversion modules with ultra-low energy losses even in light load conditions. Built for worldwide usage, the AC/DC units cover an enhanced mains input range of 85VAC up to 305VAC and come with international safety certifications for both industrial and household standards. These AC/DC modules offer fully protected single or dual outputs as well as EMC Class B compliance without the need of any external components. The 140% peak power capability makes the RAC10-K/277 series suitable for inductive, high start-up current or nonlinear loads. With a full load temperature range of -40°C to +65°C, they are ideal for always-on and standby mode operations in process automation, IoT and smart building applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC10-05SK/277
Focus
| 10 | Isolated | 85 - 305 | 5 | 2000 | 2"x1" |
| |||||||
2 |
RAC10-12DK/277
Focus
| 10 | Isolated | 85 - 305 | ± 12 | 420 | 2"x1" |
| |||||||
3 |
RAC10-12SK/277
Focus
| 10 | Isolated | 85 - 305 | 12 | 840 | 2"x1" |
| |||||||
4 |
RAC10-15DK/277
Focus
| 10 | Isolated | 85 - 305 | ± 15 | 340 | 2"x1" |
| |||||||
5 |
RAC10-15SK/277
Focus
| 10 | Isolated | 85 - 305 | 15 | 670 | 2"x1" |
| |||||||
6 |
RAC10-18SK/277
Focus
| 10 | Isolated | 85 - 305 | 18 | 560 | 2"x1" |
| |||||||
7 |
RAC10-24SK/277
Focus
| 10 | Isolated | 85 - 305 | 24 | 420 | 2"x1" |
| |||||||
8 |
RAC10-3.3SK/277
Focus
| 10 | Isolated | 85 - 305 | 3.3 | 2500 | 2"x1" |
|
Attributes | RAC10-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 10 |
Isolation | Isolated |
Vin (V) | 85 - 305 |
Isolation (kV) | 4 |
Mounting Type | THT |
Package Style | 2"x1" |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 65 |
Protections | OLP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC10-05SK/277
Focus
| 10 | 5 | 85 - 305 | THT |
| |||
2 |
RAC10-12DK/277
Focus
| 10 | 12 | 85 - 305 | THT |
| |||
3 |
RAC10-12SK/277
Focus
| 10 | 12 | 85 - 305 | THT |
| |||
4 |
RAC10-15DK/277
Focus
| 10 | 15 | 85 - 305 | THT |
| |||
5 |
RAC10-15SK/277
Focus
| 10 | 15 | 85 - 305 | THT |
| |||
6 |
RAC10-18SK/277
Focus
| 10 | 18 | 85 - 305 | THT |
| |||
7 |
RAC10-24SK/277
Focus
| 10 | 24 | 85 - 305 | THT |
| |||
8 |
RAC10-3.3SK/277
Focus
| 10 | 3.3 | 85 - 305 | THT |
|
Title | Type | Date |
---|---|---|
RAC10-K_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Power Supplies for a Smarter World | Jul 17, 2019 | |
Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 |
Title | Type | Date |
---|---|---|
RACxx-K Series of AC/DC Converters | Video | |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |
RECOM RAC10-K/277 Series | Digi-Key Daily | Youtube Video | Jan 24, 2018 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |