The cost-efficient RAC02E-K/277 AC/DC converter series has an input range of nominal 100VAC to an enhanced 277VAC, delivering an uncompromising 2 watts of output power with tightly regulated outputs from 3.3V to 24VDC. These low profile, encapsulated print-mountable modules in an industry-standard pinout deliver full output power from -40°C to +80°C and are certified for operation up to +90°C air ambient with output power reduced to 1.2W. This series of AC/DC modules holds international safety certifications for industrial, domestic, ITE, use with 4kVAC input to output isolation, they are suitable for worldwide applications in automation control, industry 4.0, IoT. Due to their LPS (Limited Power Source) and reinforced class II installation rating for floating outputs and their significantly wide margin to class B EMC compliance without external components, these are the easiest to use, versatile power modules in the industry.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC02E-05SK/277
Focus
| 2.0 | Isolated | 85.0 - 305.0 | 5 | 400.0 | 1.35"x0.88" |
| |||||||
2 |
RAC02E-12SK/277
Focus
| 2.0 | Isolated | 85.0 - 305.0 | 12 | 167.0 | 1.35"x0.88" |
| |||||||
3 |
RAC02E-15SK/277
Focus
| 2.0 | Isolated | 85.0 - 305.0 | 15 | 133.0 | 1.35"x0.88" |
| |||||||
4 |
RAC02E-24SK/277
Focus
| 2.0 | Isolated | 85.0 - 305.0 | 24 | 83.0 | 1.35"x0.88" |
| |||||||
5 |
RAC02E-3.3SK/277
Focus
| 2.0 | Isolated | 85.0 - 305.0 | 3.3 | 600.0 | 1.35"x0.88" |
|
Attributes | RAC02E-K/277 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 2.0 |
Isolation | Isolated |
Vin (V) | 85.0 - 305.0 |
Nr. of Outputs | Single |
Isolation (kV) | 4.0 |
Mounting Type | THT |
Package Style | 1.35"x0.88" |
Length (mm) | 33.7 |
Width (mm) | 22.2 |
Height (mm) | 15.4 |
Certifications | CB, CE, EN 55022, EN 55024, EN 55032, EN 60335-1, EN 60601-1-2, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40.0 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RAC02E-05SK/277
Focus
| 2.0 | 5.0 | 85.0 - 305.0 | THT |
| |||
2 |
RAC02E-12SK/277
Focus
| 2.0 | 12.0 | 85.0 - 305.0 | THT |
| |||
3 |
RAC02E-15SK/277
Focus
| 2.0 | 15.0 | 85.0 - 305.0 | THT |
| |||
4 |
RAC02E-24SK/277
Focus
| 2.0 | 24.0 | 85.0 - 305.0 | THT |
| |||
5 |
RAC02E-3.3SK/277
Focus
| 2.0 | 3.3 | 85.0 - 305.0 | THT |
|
Title | Type | Date |
---|---|---|
RAC02E-K_277.pdf | Datasheet |
Title | Type | Date |
---|---|---|
2W and 3W AC/DCs are low cost | Official Press Release | Jan 12, 2021 |
Title | Type | Date |
---|---|---|
RAC02E-K/277 and RAC03E-K/277 Series AC/DC Modules | Datasheet Preview | Video | Jun 15, 2021 |
Cost-effective, high-quality 3W-20W AC/DC Converters | Datasheet Preview | Video | Jun 15, 2021 |
Recom Power RAC02E-K/277 & RAC03E-K/277 AC/DC Power Modules | New Product Brief | Youtube Video | May 11, 2021 |