Cost efficiency and reliability characterize the RACM140E-K AC/DC power supplies, delivering a continuous output of 140 watts and a boost power of 210 watts for dynamic load surges lasting up to 10 seconds. Mounting options include industry-standard 3”x5” screw points or robust tabs, allowing direct installation from above onto base plates. Connection to be facilitated through a wiring harness and pin headers, or via optional tool-less ‘push-in’ terminals. Certified for household and industrial standards with overvoltage category OVC III respectively OVC II for operation up to 5000 meters altitude, the series additionally holds UL certifications with 2MOPP and complies with BF requirements for medical use. To simplify system integration, the modules offer ample margin to EN55032 ‘B’ limits and increased ‘Surge and Burst’ immunity. Covering a wide range of DC output requirements. output voltages can be adjusted by ±20% on average, using a trim potentiometer.
| Attributes | RACM140E-12SK/OF |
|---|---|
| Product Category | AC/DC |
| Power (W) | 140 |
| Isolation | Isolated |
| Vin (V) | 80 - 264 |
| Main Vout (V) | 12 to 18 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 11600 |
| Isolation (kV) | 4.2 |
| Mounting Type | Connector |
| Package Style | Open Frame 3"x5" |
| Length (mm) | 147 |
| Width (mm) | 81.5 |
| Height (mm) | 38 |
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 45 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | 12-18 |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM140E-K.pdf | Datasheet | |
| RACM140E-K_OF_installation_guide.pdf | Installation | Apr 30, 2024 |
| RACM140E-K_OF.stp | 2D/3D | Jul 19, 2023 |
| Title | Type | Date |
|---|---|---|
| Medical Grade Power Supply for DC Motor Drives | Blog Article | Aug 23, 2024 |
| K-Series AC/DCs now include 140W Part with 210W Boost Power | Official Press Release | Jun 28, 2024 |
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |