RECOM recently partnered with a customer to develop a power solution for an automated warehouse application. The client’s core expertise is in high-precision mechatronic solutions and complex software for the storage and handling of goods. To minimize development costs and shrink time-to-market (TTM), their design incorporates off-the-shelf industrial components wherever possible for electronic blocks such as motor drives, sensors, controllers, CPUs, cameras, lasers, interfaces, and wireless communication systems. The combination of high-speed movement and industrial components results in significant shock and vibration stress on the electronics.
Efficient power utilization throughout these systems helps logistics companies provide reliable and rapid service. However, the unique requirements of this type of application make it difficult to find any standard power supply solution. For efficient operation and 24/7 availability, the transport vehicles ride on rails and experience fast acceleration and deceleration.
An additional challenge comes from harsh temperature conditions in a warehouse; temperatures can range from -20°C or lower in cool houses up to over 50°C in hot regions. For safe operation without special isolation protection, the rail is limited to a maximum voltage of 60V. A higher voltage could endanger personnel by generating enough current to cause respiratory arrest or ventricular fibrillation. The rail has a resistance which, although small, is not zero; the DC voltage available to a transport vehicle therefore varies depending on its distance from the main supply and the current it draws. The rail voltage is generated by a high-power, industry-standard, three-phase DIN rail power supply with the output trimmed up to 60V to compensate for large voltage drops on the long rails.
The power for the motors comes directly from the rail. The high power drawn by the motors, and therefore the high currents on the long rails, causes significant voltage drops and ground shifts. In addition, there can be intermittent contact between rails, wheels, or sliding contacts, which can result in voltage dropouts or transients, which are buffered by capacitors. Standard 24V IN industrial equipment is used to minimize cost, so the transport unit's power supply must be able to work across the wide input voltage range supplied by the rails. Total power required by the electronics is 200W.