RMOD Series Now Includes 600W Wide and Extra-Wide Input Versions

RECOM's RMOD600-EW
Our popular ‘ready-to-use’ RMOD series of DC/DCs for mobility applications now includes two 600W versions – the RMOD600-W with 33.6V to 96V input range (125V/5 mins) with a 24V output and the RMOD600-EW with a 13V output and a wide continuous input range of 33.6V to 125V. Both versions will operate down to 24V for 5 mins maximum.

Like other parts in the RMOD series, the new products are sealed to IP69K against dust and water ingress and are certified to EN 60068 for resistance to temperature cycling, shock and endurance, humidity/heat cycling, vibration, mechanical shock and salt spray. Along with comprehensive electrical protection, these certifications make the RMOD600-W series ideal for mounting in exposed areas in tough applications such as rail and industrial materials handling equipment. The DC/DCs are isolated to 2.5kVDC and hold certifications to IEC/EN/UL/CSA 62368-1.

The RMOD600 series features a metallic housing just 203 x 115 x 71mm including sealed connectors and mounting flanges and is intended for baseplate cooled operation up to an ambient of 85°C without derating.
Applications
  Series
1 RECOM | RMOD600-EW Series | DC/DC, Connector, 600W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V / 96V
  • Plug & Play, ready to use
2 RECOM | RMOD600-W Series | DC/DC, Connector, 600W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V
  • Plug & Play, ready to use