120W DIN Rail AC/DC is Smallest on the Market

Ultra-compact DIN rail power supply from RECOM with high power density and 28mm width
RECOM achieves 500W/liter DIN rail PSU power density.

When space and cost are at a premium, the RECOM RACPRO1-S120 DIN rail PSU is the solution. Offering 120W output power from -40°C to +60°C ambient in convection-only cooling, the part is just 100mm high, 112mm deep, and 28mm wide, achieving 500W/liter power density and an efficiency of up to 93.3%. As a bonus, up to 144W is available to 45°C, with a further power boost to 150% for five seconds for surge loads.

Adjustable output voltages are available at 12V, 24V, or 48VDC, each with an extended return voltage capability of more than 35V at 24V and 63V at 48V, for immunity to back-feed from inductive and motor loads. A DC-OK signal is also provided. Input is universal single-phase AC, or 88 to 370VDC with active inrush limiting.

The RACPRO1-S120 series is certified to global safety standards IEC/EN/UL 61010-1, and IEC/EN/UL/CSA 61010-2-201. Radiated and conducted emissions are compliant with EN 61000-6-4 Class B, and the parts meet EN 61000-6-2 immunity standard. No-load power consumption is 0.3W maximum.

Installation is simple with tool-less mounting and 25° push-in connectors. Reliability is excellent and lifetime expectancy is 111,000 hours at 40°C. Weight is just 330g.

“We are leading the market with our new DIN rail PSUs which are ideal for a wide range of demanding industrial applications such as automation, energy distribution, test and measurement, infrastructure, data/telecom and many more” comments Michael Peters, Business & Product Manager of RECOM.
Applications
  Series
1 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120 W, Single Output
Focus New
  • Smallest 120W DIN Rail PSU in the market
  • Highest Power Density up to 500W/liter
  • Slim Design (28mm) with 25° Push-In connectors
  • DC-Input Range 88-370VDC