Wide input range, dimmable 1A LED drivers suit strings of up to 15 high brightness LEDs

RCDE-48 series
RECOM announces the launch of its RCDE-48 series LED driver modules with up to 60VDC input voltage and 1050mA constant current output with analog or PWM deep dimming.

RECOM has added to its offering of LED drivers with the RCDE-48 series, a range of modules that can provide up to 350mA, 700mA or 1050mA constant current to drive strings of up to 15 high brightness LEDs with efficiency up to 97%. The input voltage range is 6 - 60VDC to suit 12V, 24V or 48V nominal supply rails and a 0-100% linear analog or PWM dimming input is provided which is compatible with 3.3V logic, making it ideal for IoT nodes or µC dimmers. The Dim pin can also be used as a remote ON/OFF control. The devices can operate to high ambient temperatures (+80°C for the 350mA part) without derating or forced cooling making them suitable for indoor and outdoor lighting applications up to 5000m altitude. All devices feature over temperature protection, UVLO, output open- and short-circuit protection for a high MTBF of 1.3M hours. The modules are available in a standard DIP-24 package 32.1 x 20.8 x 12.3mm.

Steve Roberts, Innovation Manager of RECOM, comments “The RCDE-48 series of LED drivers is a great low-cost solution in typical 48V lighting systems for strings of up to 15 LEDs when true dim-to-zero is needed”.
Applications
  Series
1 DC/DC, Single Output, THT RCDE-48 Series
Focus
  • Low cost buck LED driver
  • 6-60V input
  • Constant current output (350, 700 or 1050mA)
  • Digital PWM and analogue voltage dimming