20W DIN-Rail AC/DC Power Supply is Highly Versatile

RAC20NE-K/277/EPID series with USPs listed
AC/DC functions in any orientation without airflow.

Low power AC/DC converters used in cabinet and DIN rail applications are often installed by non-specialists. As a result, they must be designed to handle worst-case supply conditions while remaining uncritical in terms of mounting orientation and airflow requirements. The new cost-effective RAC20NE-K/277/EPID series from RECOM are ideal in these respects with a wide 85-305VAC input range, rated Class II and OVC III to 3000m.

Their compact 26.4mm width occupies little space on a DIN-Rail or back-plate, delivering full 20W output power without airflow up to +55°C (85°C with derating). Additionally, the parts can be chassis mounted in any orientation using the provided fixing holes. With IP40 ingress protection, and tool-free push-in terminals for input and output connections, installation is quick and hassle-free.

The encapsulated RAC20NE-K/277/EPID models offer fully regulated DC outputs of 5, 12, 24, or 36VDC, with an additional 24VDC version featuring active current limitations. With efficiencies up to 88%, these power supplies ensure cool operation and a high MTBF exceeding 1 million hours. They comply with safety standards for reinforced isolation, ‘Class B’ EMC levels with a floating or grounded output and meet Eco-design no-load and standby loss requirements. Short circuit, over-current, over-voltage, and over-temperature protection are provided.

The size of the RAC20NE-K/277/EPID is just 83.0 (H) x 26.4 (W) x 29.5mm (D) and parts are supplied with a clip for tool-less ‘snap-on’ fitting to a fixed DIN-Rail.

“DIN-Rail installations are widespread, and compatible products need to be easy to install, low cost and reliable. Our new 20W AC/DC fits the bill perfectly” comments Michael Schrutka, MSc. AC/DC product manager of RECOM.
Applications
  Series
1 RECOM | RAC20NE-K/277/EPID Series | AC/DC, Push-in Terminal, Single Output
Focus
  • 85-305VAC wide input range
  • Full load power ratings to 55°C
  • 23 Watt Boost Power
  • Optional CV/CC overcurrent limited