RECOM 1-stop shop for power solutions
Modern electronic equipment requires careful design of its power architecture to optimize cost, efficiency, and size. In a product, it is usual to see one or more AC/DC power supplies followed by DC/DC isolated bus converters and then switching regulators as Point-of-Load converters. There might also be isolated DC/DCs to provide auxiliary voltage rails of different polarities and combinations, often to power isolated communications or sensor interfaces.
Procuring all these different converters from different sources is a risk; however, there is no guarantee of compatibility between parts. Additionally, if the system does not work as expected, different suppliers may claim that the other suppliers are to blame. An example of this is an EMC fail report where individual parts may comply with the standards on paper under set conditions, but when coupled with other converters under real-life conditions, statutory limits for conducted or radiated emissions are exceeded. Other compatibility issues can arise from instability introduced when driving one switching converter from another. Differences in product data sheet measurement methods, such as temperature rise, can also lead to confusion. For example, definitions of ambient temperature and where it is measured can vary between suppliers.
The solution to all this is to use RECOM for all your power conversion needs. We will support you from initial system design and selection from our vast array of products, from debugging to assistance with EMC qualification of your end product.