RECOM Power Systems Products

In 2019 RECOM acquired the Italian company RECOM Power Systems Srl (RPS), adding products to the RECOM portfolio and more than 40 years of expertise, particularly in the high-reliability area of power conversion such as the rail, medical, defense and energy markets. Products available range from a few watts rating up to 10kW or more and include high power AC/DC and DC/DC converters along with AC and DC input inverters for single and three-phase systems. Battery chargers and power factor correction front-ends are supported with bi-directional capability as needed.

Standard products include DIN rail power supplies from 60W to 1500W, true sine wave Inverters from 500VA to 3000VA, modular AC/DC power supplies for building-in to customers’ equipment, 19-inch rack-mount AC/DC and DC/DC converters in the Euro format and wide-range DC input power supplies for rail applications. RPS products are targeted at applications where high reliability and availability are necessary and can be designed and manufactured to stringent defense standards. Certification to all common safety and EMC standards can be provided and custom versions of all products can be supplied. Full, documented automatic test of products is performed along with a minimum 12-hour burn-in to assure customers of a trouble-free high-quality product.

DIN Rail

The SQ series comprises high-efficiency DIN rail power supplies with ratings from 60W to 1500W and single trimmable DC outputs of alternatively +12V, +24V or +48V dependent on variant. Input AC ranges include nominal 24Vac and single/three phase mains for all standard voltages between 80 and 576 Vac, 50/60Hz. Additionally, most parts accept high voltage DC inputs from 80Vdc up to 810Vdc depending on variant. Units are fully enclosed and self-contained with included EMC filtering, inrush current limiting, fusing and output protection against over-current, over-voltage and short circuits.

The CE-marked SQ series complies with industrial standards for safety and EMC, and housings meet the requirements for industry-standard TS35 metal DIN rail mounting defined by EN 50022 for electrical cabinet installation. Connections are by screw terminals and some variants include an output inhibit control. Housing size of the SQ series varies from 106 x 140 x 50mm for the 60W part to 246 x 264 x 80mm for the fan-cooled 1500W part. The SQ series is ideal for use in applications such as industrial controls, battery chargers, PLCs, instrumentation and other DC loads where high performance and reliability are paramount. Custom variants are available on request – contact RECOM with your requirements.
Series Type Description
SQ120-1F
SQ120-1F
Power 96÷120W, Input Voltage Range 90÷132 / 180÷264VAC, Output Voltage 12/24/48VDC
SQ120-1F-24
SQ120-1F-24
Power 96÷120W, Input Voltage Range 21.6÷35VAC (30÷50VDC), Output Voltage 12/24VDC
SQ120-3F
SQ120-3F
Power 96÷120W, Input Voltage Range 180÷264V 3AC, Output Voltage 12/24/48VDC
SQ1200-1F
SQ1200-1F
Power 1200W, Input Voltage Range 94÷264VAC (90÷150VDC), Output Voltage 24/48/96VDC
SQ1200-3F-240
SQ1200-3F-240
Power 1200W, Input Voltage Range 180÷264V 3AC, Output Voltage 24/48VDC
SQ1200-3F-400-500
SQ1200-3F-400-500
Power 1200W, Input Voltage Range 340÷576V 3AC, Output Voltage 24/48VDC
SQ136-3F-400-500
SQ136-3F-400-500
Power 120W, Input Voltage Range 340÷576 3AC (450÷810VDC), Output Voltage 24VDC
SQ1500-1F
SQ1500-1F
Power 1500W, Input Voltage Range 187÷264VAC, Output Voltage 24/36/48VDC
SQ1500-3F
SQ1500-3F
Power 1500W, Input Voltage Range 340÷576V 3AC, Output Voltage 24/48VDC
SQ240-1F
SQ240-1F
Power 180÷240W, Input Voltage Range 90÷132 / 180÷264VAC, Output Voltage 12/24/48VDC
SQ240-3F
SQ240-3F
Power 180÷240W, Input Voltage Range 180÷264 / 340÷576V 3AC, Output Voltage 12/24/48VDC
SQ256-3F-400-500
SQ256-3F-400-500
Power 240W, Input Voltage Range 340÷576 3AC (450÷810VDC), Output Voltage 24VDC
SQ480-1F
SQ480-1F
Power 360÷480W, Input Voltage Range 94÷264VAC, Output Voltage 12/24/48VDC
SQ480-3F
SQ480-3F
Power 360÷480W, Input Voltage Range 180÷264 / 340÷576V 3AC, Output Voltage 12/24/48VDC
SQ60-1F
SQ60-1F
Power 60W, Input Voltage Range 90÷264VAC, Output Voltage 12/24/48VDC
SQ960-1F
SQ960-1F
Power 720÷960W, Input Voltage Range 94÷264VAC (90÷250VDC) / 105÷240VAC, Output Voltage 12/24/48/96VDC
SQ960-3F
SQ960-3F
Power 720÷960W, Input Voltage Range 180÷264 / 340÷576V 3A , Output Voltage 12/24/48VDC

Inverters

The IPS series of inverters comprises parts rated from 500VA (300W) to 3000VA (2100W). Variants include input voltages of 24Vdc (20-30V), 48 Vdc (40-57V) and 110Vdc (88-140V). The output is a pure regulated sine wave with full galvanic isolation from the input. The IPS1200 provides three-phase 115Vac, the ID250 one-phase 115Vac or 230Vac and the IPS rack version one-phase 230Vac. Parts are available in 19-inch rack mount format: 19-inch x 3U (HE) x 350mm for 500-1000VA and 19-inch x 4U (HE) x 350mm for 2000 and 3000VA variants. Open frame versions are also available for custom mounting.

The IPS series is ideal for providing back-up AC power for industrial, office and telecommunication systems with high efficiency and small size, while polarized connectors allow for quick and safe mating and disconnection. Custom variants are available on request – contact RECOM with your requirements.
Series Type Description
No Records Found

Modular

This series of equipment power supplies, available as open frame or fully enclosed, features output power ratings from 30 to 1200W and single-phase AC input, either universal 85/90 – 264Vac or switchable between 115 and 230Vac nominal, depending on variant. Single outputs of 5V, 12V, 15V, 24V, 36V, 48V and 110Vdc are available, along with triple and quad output variants in various combinations. Parts with DC inputs are also available. All products feature input EMI filtering, inrush current limitation and soft start, with a typical hold-up time of 20ms. Outputs are fully isolated and trimmable +/-10% (single output variants) and feature over-current, over-voltage and no-load/short circuit protection. Parts are characterized with natural convection and forced air for maximum flexibility. Higher power parts include optional features such as paralleling control, gating diodes, inhibit/power fail signals and programmable output voltage.

The range includes a variety of form factors for building in to customers’ enclosures with some parts including a DIN rail mounting option. These power supplies are suitable for harsh industrial environments, meeting appropriate safety and EMC specifications and their quality is guaranteed by 3750Vac hi-pot insulation verification and automatic factory testing, both before and after a minimum of 12 hours high temperature, full load burn-in. Custom variants are available on request – contact RECOM with your requirements.
Series Type Description
M141-1U-PFC
M141-1U-PFC
Power 140W, Input Voltage Range 90÷264VAC, Vout 3.3/5/12/-5/-12V
S040
S040
Power 30÷48W, Input Voltage Range 90÷264VAC, Vout 5/12/15/24/48V
S060
S060
Power 50÷72W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S110
S110
Power 80÷96W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S1200
S1200
Power 1000÷1260W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S400
S400
Power 384÷480W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S900
S900
Power 768÷960W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V

Rack

This series of Euro rack-mount power supplies features output power ratings from 60 to 1500W and single-phase AC input, either universal 90-264Vac or switchable between 115 and 230Vac nominal depending on variant (1500W parts are 180-264Vac). Parts with DC inputs are also available. Single output voltages include 5V, 12V, 15V, 24V, 36V, 48V and 110Vdc. All products feature input EMI filtering, inrush current limitation and soft start, with a typical hold-up time of 20ms. Outputs are fully isolated and trimmable +/-10% and feature over-current, over-voltage and no-load/short circuit protection. Parts are characterized with natural convection and forced air for maximum flexibility. Higher power parts include optional features such as paralleling control, gating diodes and inhibit, power fail and alarm signals.

All parts in the series are 3U (3HE) height and vary from 10HP (10TE) width for the 60W version to full 19-inch rack width for the 1500W version. Test points, indicators and the output trim potentiometer are accessible on the unit front panels. 60W, 125W, 200W, 1000W parts are rated for full power with natural convection while the 1200W and 1500W parts have internal fans. These power supplies are suitable for harsh industrial environments, meeting appropriate safety and EMC specifications and their quality is guaranteed by 3750Vac hi-pot insulation verification and automatic factory testing, both before and after a minimum of 12 hours high temperature, full load burn-in. Custom variants are available on request – contact RECOM with your requirements.
Series Type Description
S070-R
S070-R
Power 60W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S1000-R-DC
S1000-R-DC
Power 100W at 65°C, Input Voltage Range 100÷360VDC, Vout 12/15/24/36/48/96V
S1000-R-S1200-R
S1000-R-S1200-R
Power 1000/1200W typ. at 65°C, Input Voltage Range 90÷264VAC, Vout 12/15/24/48/96V
S120-R
S120-R
Power 125W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S1500-R
S1500-R
Power 1500W typ. at 60°C, Input Voltage Range 230VAC ±15%, Vout 15/24/48/96V
S210-R
S210-R
Power 200÷250W, Input Voltage Range 115/230VAC ±15%, Vout 5/12/15/24/36/48/96V
S410-R
S410-R
Power 390W, Input Voltage Range 115/230VAC ±15%, Vout 12/15/24/36/48/96V

Railway

Railway DC/DC converters range from 3W to 240W with a selection of single, dual and triple DC output voltages. Input voltage ranges include nominal 12V, 24V, 36V, 48V, 72V and 110Vdc with some variants covering multiple nominals such as the SD86-IRX model with its 43-154Vdc input. Mechanical formats include PCB mount, chassis and rack-mount depending on variant. Generally, isolation is provided to international standards but non-isolated parts are also available. For example, part SD36-IRX rated at 96W in a miniature case size of 160 x 100 x 30mm.

All parts include over-current, over-voltage and short circuit protection and are ruggedized to suit harsh railway applications. Input EMI filtering is included along with inrush current limiting. Cooling is by natural convection and parts are typically rated for full power at 85°C. These DC/DC converters can be used in railway control displays, signalling devices, radio equipment, battery chargers and braking systems as well as in track-side equipment where reliability is paramount. Railway converters from RECOM can be used to enable system compliance with standards RIA12, EN50155 with features such as input reverse polarity protection and immunity to surges and transients. Custom variants are available on request – contact RECOM with your requirements.
Series Type Description
MD106-RX-1-24V
MD106-RX-1-24V
Power 106W (Nom.), Input Voltage Range 16÷36VDC, Vout 24V
MD156-RX-3-24V-WTR-V2
MD156-RX-3-24V-WTR-V2
Power 144W, Input Voltage Range 16÷36VDC, Vout 24V
MD56-I-R-X-AT
MD56-I-R-X-AT
Power 43.5W, Input Voltage Range 44÷138VDC, Vout 5.1/18V
MD56-I-R-X-BT
MD56-I-R-X-BT
Power 43.5W, Input Voltage Range 16.8÷46.9VDC, Vout 5.1/18V
MD96-I-R-X-AT
MD96-I-R-X-AT
Power 80W, Input Voltage Range 44÷138VDC, Vout 5.1/18/24V
MD96-I-R-X-BT
MD96-I-R-X-BT
Power 80W, Input Voltage Range 16.8÷46.9VDC, Vout 5.1/18/24V
RSD03-I-V7
RSD03-I-V7
Power 3W, Input Voltage Range 11÷30VDC
SD43-I-R-X
SD43-I-R-X
Power 30W, Input Voltage Range 50÷138 / 43÷154VDC, Vout 12V