RxxX series

RECOM’s open-framed SMD switching regulators for IoT and IIoT applications.

The RxxX series range from .5W to 2W coming in both single and dual outputs. Throughout the series, the output ranges are 3.3V - 15V. The whole series is IEC/EN/UL62368-1 certified. They are suitable for industrial automation, sensors, bus interface and test and measurement applications.

Key Features:

  • SMD
  • Open-frame
  • Isolated
  • Industry standard pinout
  • Single and dual outputs
  • Input voltages 3.3V - 5V
  • Output voltages 5VDC-1VDC

Applications:

  • Industrial automation
  • Sensor
  • Bus-interface
  • Test and measurement

Product Series

  Serie Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 DC/DC, 1 W, Dual Output, SMD R1DX Series
Fokus
1 5 ± 12, ± 15, ± 5, ± 9 1, 3 SMD Open Frame
2 DC/DC, 1 W, Single Output, SMD R1SX Series
Fokus
1 3.3, 5, 12 3.3, 5 1, 3 SMD Open Frame
3 DC/DC, 2 W, Single Output, SMD R2SX Series
Fokus
2 5, 12, 24 15, 24, 3.3, 5 1, 3 SMD Open Frame
4 DC/DC, 0.5 W, Single Output, SMD R0.5ZX Series
0.5 5 5 1, 2 SMD Open Frame
5 DC/DC, 1 W, Single Output, SMD R1ZX Series
1 5 5 1, 2 SMD Open Frame