R-78-Serie

RECOM's Field Application Engineer Terry Chang demonstrates the contrast between a linear regulator and the highly efficient RECOM R-78 Series switching regulator.
Hoch effizienter Schaltregler von RECOM

Transcript

Innovation – Technology
RECOM – WE POWER YOUR PRODUCTS

Hello, I am Terry Chang. I'm a Field Applications Engineer at RECOM Power. Today, I'll show you the difference between a linear regulator and our RECOM switching regulator.

A linear regulator has been used for many years in designs; however, due to the poor efficiency and the heat sink requirements, there have been replacements.

So here we have a linear regulator. The input voltage is 12V. If you increase the voltage, the current will stay the same, so you have increased power coming in but you have the same amount of power going out — meaning efficiency will go down.

Also, it doesn't have short circuit protection, so if you short-circuit it, the input power remains the same, and the short circuit will draw more power. Therefore, the linear regulator is going to burn up, and eventually, it's going to die.

So, here we have our RECOM switching regulator. It is a drop-in replacement for the linear regulator. We have efficiencies up to 97%, so only 3% is lost due to heat —no heat sink is required.

Here, we have the same input power; however, if we increase the voltage, the current will go down. So, we have the same input power, and the converter itself will not use more power as you increase the voltage, because the current will go down.

Additionally, we have short-circuited protection, so if you short-circuit it, the output voltage will go down, the output current will go down. The input power will also go down — so the converter won’t use any power.
  Serie
1 RECOM | R-78CK-0.5 Series | DC/DC, THT, Single Output
Fokus
  • Efficiency up to 96%, no need for heatsinks
  • Pin-out compatible with LM78xx linears
  • Compact package (L*W*H=11.5*7.55*10.2mm)
  • Wide input range (5V - 40V)
2 RECOM | R-78HE-0.3 Series | DC/DC, THT, 1.5 W, Single Output
Fokus
  • Designed for 12V - 60V battery-powered apps
  • Wide input range (6.5V - 72V)
  • 100V surge withstand
  • -40°C to +105°C operation at 48V input, full load
3 RECOM | R-78K-0.5 Series | DC/DC, THT, Single Output
Fokus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
4 RECOM | R-78K-1.0 Series | DC/DC, THT, Single Output
Fokus
  • Efficiency up to 95%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
5 RECOM | R-78K-2.0 Series | DC/DC, THT, Single Output
Fokus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
6 RECOM | R-78-0.5 Series | DC/DC, THT, Single Output
  • Efficiency up to 97%, no need for heatsinks
  • Pin-out compatible with LM78XX linears
  • Very low profile
  • 4.75V - 32V Wide input range
7 RECOM | R-78-1.0 Series | DC/DC, THT, Single Output
  • Efficiency up to 94%, no need for heatsinks
  • Pin-out compatible with LM78XX linears
  • Low profile (L/W/H=11.5 x 7.5 x 10.2mm)
  • Wide input range
8 RECOM | R-78AA-0.5 Series | DC/DC, SMD, Single Output
  • Efficiency up to 95%, no need for heatsinks
  • High reflow temperature SMD package
  • Adjustable output voltage buck converter
  • Wide input range (4.74V - 32V)
9 RECOM | R-78AA-1.0 Series | DC/DC, SMD, Single Output
  • Efficiency up to 94%, no need for heatsinks
  • High reflow temperature SMD package
  • Adjustable output voltage buck converter
  • Short circuit protection, thermal shutdown
10 RECOM | R-78B-1.0 Series | DC/DC, THT, Single Output
  • Efficiency up to 97%, no heatsinks required
  • Pin-out compatible with LM78XX linears
  • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
  • Wide input range
11 RECOM | R-78B-1.5 Series | DC/DC, THT, Single Output
  • Efficiency up to 95%, no heatsinks required
  • Pin-out compatible with LM78XX linears
  • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
  • Wide input range
12 RECOM | R-78B-2.0 Series | DC/DC, THT, Single Output
  • Efficiency up to 96%, no need for heatsinks
  • 2A continuous output current
  • Vin up to 32V
  • Vout: 1.2V - 15V
13 RECOM | R-78C-1.0 Series | DC/DC, THT, Single Output
  • Efficiency up to 96%, no need for heatsinks
  • Pin-out compatible with LM78XX linears
  • Low profile (L*W*H=11.6*8.5*10.4mm)
  • Wide input range (5V - 42V)
14 RECOM | R-78E-0.5 Series | DC/DC, THT, Single Output
  • Low cost switching regulator
  • High start-up current capability
  • Efficiency up to 95%
  • Short circuit protection
15 RECOM | R-78E-1.0 Series | DC/DC, THT, Single Output
  • Efficiency up to 91%, no need for heatsinks
  • Pin-out compatible with LM78XX linears
  • Low profile (L*W*H=11.6*8.5*10.4mm)
  • Wide input range (7V - 28V)
16 RECOM | R-78HB-0.3 Series | DC/DC, THT, 7.2 W, Single Output
  • Efficiency up to 96%, no heatsinks required
  • Pin-out compatible with LM78XX linears
  • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
  • High input voltage range, up to 72V
17 RECOM | R-78HB-0.5 Series | DC/DC, THT, Single Output
  • Efficiency up to 96%, no heatsinks required
  • Pin-out compatible with LM78XX linears
  • Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
  • High input voltage range, up to 72V
18 RECOM | R-78HB-0.5/W Series | DC/DC, Wired, Single Output
  • Efficiency up to 93%, no need for heatsinks
  • High voltage input range, up to 50V
  • Short circuit protection, thermal shutdown
  • All-in-one solution, no external components required
19 RECOM | R-78S-0.1 Series | DC/DC, THT, Single Output
  • Boost converter
  • Efficiency 93%, >80% with 10% load
  • Input range down to 0.65V
  • Continuous short circuit protection
20 RECOM | R-78T-1.0 Series | DC/DC, SMD, Single Output
  • Efficiency up to 95%, no need for heatsinks
  • Industry standard pin-out
  • 1.5A start-up overload capacity
  • Non-isolated regulator, very low standby current
21 RECOM | R-78W-0.5 Series | DC/DC, Wired, Single Output
  • Efficiency up to 96%, no need for heatsinks
  • Build-in diode protection circuit
  • Low profie (LxWxH= 11.5 x 8.5 x 17.5mm)
  • Continuous short circuit protection