Railway Plug & Play DC/DC - RMD Family

RMD150 / RMD300 / RMD500

  • Input: 24, 36, 48, 72, 110V – ultra wide range 14-154V (RMD150/RMD300)
  • Input: 72, 110V – extra wide range 43.2-170V (RMD500)
  • Single output: 24V, 28V, or 110V others available on request
  • Boost power +10% to 165W, 330W, and 550W
  • Temperature class OT4 + ST1 & ST2 -40/+85°C without derating – without thermal connection
  • Reinforced isolation, active inrush current limitation, 10ms hold-up time
  • Output ORing diode, remote control, high efficiency >95%

RMD1000

  • Input: 24V, 36V, 48V, 72V, or 110V - wide range VIN ±40%
  • Single output: 24V, 36V, 48V, 72V, or 110V, others available on request
  • Power range: 600W up to 1000W (1100W for 10s)
  • Temperature range: -40°C up to +85°C, OT4 ST1 & ST2, without derating - without thermal connection
  • Reinforced isolation, active inrush current limitation
  • Output ORing diode, remote control, high efficiency up to 96.7%

Applications

  • Traction, propulsion, drive systems
  • Brake systems, door systems
  • Train control monitoring systems
  • HVAC, safety systems, data logger
  • Displays, HMI, radio/communications
  • Announcement, passenger information, etc.

General Approvals

  • EN50155
  • EN50121-3-2
  • EN61373 1B
  • EN50124-1
  • EN50125-1
  • EN45545-2
  • EN62368-1
请下载产品传单 图像

请下载产品传单