紧凑型认证 PCB 安装式 AC/DC 电源

1-65W
Modern electronic assemblies are often designed to be very power efficient, so that they only draw a few watts of power, especially in certain stand-by mode operation. For such applications, RECOM offers a wide range of PCB mounted AC/DC power supply modules with a rated Power from 1W to 65W, including models designed for standard wave soldering processes.

These PCB mounted AC/DC converters provide integrated power conversion in compact modules. Depending on the model, they can meet applicable safety and EMC requirements with few or no external components, simplifying design integration and reducing component count.

Models are available with input voltage ranges such as 85VAC to 264VAC or up to 305VAC for worldwide use. Selected converters support extended input voltages down to 18VAC or up to 528VAC, enabling direct phase-to-phase operation in suitable three-phase systems without an additional step-down transformer.
功率(W)
  • Min
  • Nom
  • Max
  • 输入电压(V)
  • Min
  • Nom
  • Max
  • 主输出电压(V)
  • Min
  • Nom
  • Max
  • 输出路数
    输出电流 1 (mA)
  • Min
  • Nom
  • Max
  • 输出电流 2 (mA)
  • Min
  • Nom
  • Max
  • 隔离电压 (kV)
  • Min
  • Nom
  • Max
  • 安装类型
    封装类型
    长度 (mm)
  • Min
  • Max
  • 宽度 (mm)
  • Min
  • Max
  • 高度 (mm)
  • Min
  • Max
  • 认证
    最低工作温度 (°C)
  • Max
  • 最高工作温度 (°C)
  • Min
  • 保护功能
      系列 功率(W) 输入电压(V) 主输出电压(V) 隔离电压 (kV) 安装类型 封装类型
    1 RECOM | RAC02E-K/277 Series | AC/DC, THT, 2W, Single Output
    重点
    (5 产品)
    2 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.35"x0.88"
    2 RECOM | RAC03-K Series | AC/DC, 3W, Single Output
    重点
    (11 产品)
    3 85 - 264, 85 - 265 12, 15, 18, 24, 3.3, 5 3, 4.2 THT, SMD 1"x1"
    3 RECOM | RAC03E-K/277 Series | AC/DC, THT, 3W, Single Output
    重点
    (5 产品)
    3 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.45"x0.95"
    4 RECOM | RAC04NE-K/277 Series | AC/DC, 4W, Single Output
    重点
    (8 产品)
    4 85 - 305 12, 15, 24, 5, 9 4.2 THT, 引线 Encapsulated 1.45"x0.94", Encapsulated 1.48"x0.97" (IP65)
    5 RECOM | RAC05-K/277 Series | AC/DC, THT, 5W, Single Output
    重点
    (5 产品)
    5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT 标准
    6 RECOM | RAC05-K/480 Series | AC/DC, THT, 5W, Single Output
    重点
    (3 产品)
    5 85 - 528 12, 15, 5 5.4 THT 2"x1"
    7 RECOM | RAC05E-KT Series | AC/DC, THT, 5W, Single Output
    重点
    (5 产品)
    5 90 - 264 12, 15, 24, 4, 5 3 THT 1.07"x1.26"
    8 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
    重点
    (6 产品)
    6 80 - 305 12, 15, 18, 24, 3.3, 5 4.2 THT 1"x1"
    9 RECOM | RAC10-K/277 Series | AC/DC, THT, 10W
    重点
    (8 产品)
    10 85 - 305 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4 THT 2"x1"
    10 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
    重点
    (5 产品)
    10 85 - 305 12, 15, 24, 3.3, 5 4 THT 1.8"x1"
    11 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
    重点
    (9 产品)
    12, 16 85 - 305 12, 15, 24, 3.3, 30, 5 4.2 THT, 引线 灌胶 2"x1"
    12 RECOM | RAC15-K/480 Series | AC/DC, THT, 15W, Single Output
    重点
    (4 产品)
    15 85 - 528 12, 15, 24, 5 3.6 THT 灌胶 2"x1.6"
    13 RECOM | RAC15-K/WI Series | AC/DC, 15W, Single Output
    重点
    (10 产品)
    15 18 - 264 12, 15, 24, 5, 54 4 THT, 引线 Encapsulated 1.5"x2"
    14 RECOM | RAC20-K Series | AC/DC, THT, 20W
    重点
    (8 产品)
    20 85 - 264 12, 15, 24, 48, 5, 7, ± 12, ± 15 3 THT 2"x1"
    15 RECOM | RAC20E-K/277 Series | AC/DC, THT, 20W, Single Output
    重点
    (3 产品)
    20 85 - 305 12, 24, 5 4.2 THT 2"x1"
    16 RECOM | RAC20NE-K/277 Series | AC/DC, 20W
    重点
    (10 产品)
    20 85 - 305, 90 - 460 12, 24, 36, ± 12 4.2 THT, 连接器 Encapsulated 2"x1", Open Frame 3"x1", Encapsulated 2"x1.5"
    17 RECOM | RAC25-K/480 Series | AC/DC, THT, 25W, Single Output
    重点
    (4 产品)
    25 85 - 528 12, 15, 24, 5 3.6 THT 灌胶 3.2"x1.8"
    18 RECOM | RACM30-K/277 Series | AC/DC, 30W
    重点
    (29 产品)
    30 85 - 305 12, 15, 24, 36, 48, 5, 54, ± 12, ± 15 4 THT, 引线, 连接器, 推入式端子 面板安装, 开放式 1.5"x3", Encapsulated potted
    19 RECOM | RACM40-K Series | AC/DC, Single Output
    重点
    (35 产品)
    30, 40 80 - 264 12, 15, 18, 24, 36, 48, 5 4 THT, 连接器, PCB安装引脚 开放式 2"x3", 开放式 1.6"x3", 灌胶 1.8"x3.2"
    20 RECOM | RACM60-K Series | AC/DC, Single Output
    重点
    (24 产品)
    40, 60 80 - 264, 80 - 305 12, 15, 24, 36, 48, 5 4.2 连接器, PCB安装引脚 开放式 2"x4", 封闭式 2"x4", 开放式 2"x3"
    21 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
    重点 新
    (21 产品)
    40, 65 90 - 305 12, 15, 24, 36, 48, 5, 52 4 THT, 连接器 Encapsulated potted 1.5"x2", Open Frame with isolating Base 1.5"x3", Enclosed with isolating Base 1.5"x3"
    22 RECOM | RAC40S-K Series | AC/DC, THT, Single Output
    即将推出
    (6 产品)
    30, 40 85 - 264 12, 15, 24, 28, 48, 5 4.2 THT Encapsulated potted 2"x1"
    23 RECOM | RAC01-GA Series | AC/DC, THT, 1W, Single Output
    (2 产品)
    1 85 - 264 12, 5 3 THT 标准
    24 RECOM | RAC01-GB Series | AC/DC, THT, 1W, Single Output
    (4 产品)
    1 85 - 264 12, 24, 3.3, 5 3 THT 标准
    25 RECOM | RAC02-GA Series | AC/DC, THT, 2W, Single Output
    (5 产品)
    2 85 - 264 12, 15, 24, 3.3, 5 3 THT 标准
    26 RECOM | RAC02-GB Series | AC/DC, THT, 2W, Single Output
    (5 产品)
    2 85 - 264 12, 15, 24, 3.3, 5 3 THT 标准
    27 RECOM | RAC03-GA Series | AC/DC, THT, 3W, Single Output
    (5 产品)
    3 85 - 305 12, 15, 24, 3.3, 5 3 THT 标准
    28 RECOM | RAC03-GB Series | AC/DC, THT, 3W, Single Output
    (6 产品)
    3 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT 标准
    29 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
    (5 产品)
    3.5 85 - 305 12, 15, 24, 3.3, 5 4.2 THT 标准
    30 RECOM | RAC04-GA Series | AC/DC, THT, 4W, Single Output
    (4 产品)
    4 85 - 305 12, 24, 5, 9 3 THT 标准
    31 RECOM | RAC04-GB Series | AC/DC, THT, 4W, Single Output
    (6 产品)
    4 85 - 305 12, 15, 24, 3.3, 5, 9 3 THT 标准
    32 RECOM | RAC04-K/277 Series | AC/DC, THT, 4W, Single Output
    (5 产品)
    4 80 - 305 12, 15, 24, 3.3, 5 4 THT 标准
    33 RECOM | RAC05-K Series | AC/DC, THT, 5W, Single Output
    (5 产品)
    5 85 - 264 12, 15, 24, 3.3, 5 3 THT 1"x1"
    34 RECOM | RAC05E-K Series | AC/DC, THT, 5W, Single Output
    (4 产品)
    5 90 - 264 12, 15, 24, 5 3 THT 1.46"x0.95"
    35 RECOM | RAC15-K Series | AC/DC, THT, 15W, Single Output
    (4 产品)
    15 85 - 264 12, 15, 24, 5 3 THT 2"x1"
    36 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
    (3 产品)
    18 90 - 264 12, 24, 5 4.6 THT 灌胶 (IP68)
    37 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
    (2 产品)
    30 90 - 264 12, 24 4.4 THT 灌胶 (IP68)
    38 RECOM | RAC04-A Series | AC/DC, THT, 4W
    NRND
    (5 产品)
    4 90 - 264, 90 - 305 12, 15, 24, 3.3, 5, 5 / 12, 9 3 THT 标准
    39 RECOM | RAC20-B Series | AC/DC, Single Output
    NRND
    (4 产品)
    11.9, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT, 螺丝端子 标准
    40 RECOM | RAC20-N Series | AC/DC, THT, Single Output
    NRND
    (4 产品)
    12, 18, 20 90 - 264 12, 15, 24, 3.3, 5 3 THT 标准
    41 RECOM | RAC20-A Series | AC/DC, 20W
    NRND
    (3 产品)
    20 90 - 264 12, 15, 24, 3.3, 5, 5 / ± 12, 5 / ± 15, 9, ± 12, ± 15, ± 5 3 THT, 螺丝端子 标准
    42 RECOM | RAC40-B Series | AC/DC, 40W
    NRND
    (2 产品)
    40 90 - 264 12, 15, 24, 5, 5 / 12, 5 / ± 12, 5 / ± 15, ± 12, ± 15, ± 5 3 THT, 螺丝端子 标准

    常见问题

    PCB mounted AC/DC power supplies are used to provide localized DC power directly on a circuit board, eliminating the need for bulky external adapters or chassis-mount supplies. They are primarily utilized in industrial controls, IoT sensors, and building automation where space is at a premium and mains voltage must be converted into regulated low-voltage DC (3.3V to 48V) to power microprocessors and communication modules.
    Many RECOM PCB mounted AC/DC converters integrate input filtering and protection functions. Depending on the series and application, additional external components may be needed to meet the applicable EMC requirements. Refer to the individual datasheet for the specified test conditions and recommended circuit.
    Equipment uses double or reinforced insulation to provide protection against electric shock without relying on protective earth. Suitable Class II AC/DC modules can therefore simplify integration in applications where a protective earth connection is not available. The applicable insulation and safety approvals depend on the selected model.
    A universal input range (typically 85VAC to 264VAC) allows a single product design to support multiple regional mains voltages and DC input ranges as well, provided that regional standards are addressed on the application side by adding additional DC fuse elements. For specialized industrial environments, selected PCB mounted AC/DC converters support input voltages up to 528VAC, enabling phase-to-phase operation in suitable three-phase systems without an additional step-down transformer.

    … 没有找到您需要的内容?

    请使用我们的参数搜索,或查找您附近的销售联系人。