RACA100 and RACA150 are desktop power supply series designed and manufactured for versatile use from industrial to medical 2MOPP applications. Both power classes of 100 and 150 watts differ in design by only 3 mm in height and are based on the same compact footprint of 75 x 155 cm. Built in active PFC and latest high efficiency topologies lead to high grade of reliability in long term use and meet requirements of latest energy efficiency standards DOE VI and the upcoming DOE VII. Variations of different output connectors are available on request, and IEC320 input sockets C14 for Class I and C8 for Class II applications are available from stock.
| 特性 | RACA100-24/C8BCP |
|---|---|
| Product Category | AC/DC |
| 功率(W) | 100 |
| 隔离 | 隔离 |
| 输入电压(V) | 90 - 264 |
| 主输出电压(V) | 24 |
| 输出路数 | 单路 |
| 输出电流 1 (mA) | 4170 |
| 隔离电压 (kV) | 4 |
| 安装类型 | IEC C8 Inlet/BCP Output Plug |
| 封装类型 | External |
| 长度 (mm) | 155 |
| 宽度 (mm) | 75 |
| 高度 (mm) | 25.4 |
| 认证 | CB, CE, EN 55032, EN 55035, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
| 最低工作温度 (°C) | -30 |
| 最高工作温度 (°C) | 40 |
| 保护功能 | OCP, OTP, OVP, SCP |
| 指令 | REACH, RoHS 2+ (10/10), WEEE |
| 包装类型 | 纸板盒 |
| 质保 | 3 年 |
| 输出类型 | 稳压 |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 85 |
| 标题 | 类型 | 日期 |
|---|---|---|
| RACA100_RACA150.pdf | Datasheet | |
| RACA100_C8BCP.STEP | 2D/3D | |
| D02-SI-DTPS-01_safety-instruction.pdf | Installation | 2026-9-14 |