RAZ シリーズ End Of Life

  • 1:1 input range
  • Efficiency up to 69%
  • 1kVDC/1min. and 2kVDC/1min. isolation option
  • 1W SMD package
  • -40°C to +85°C operating temperature range at full load
  • Continuous short circuit protection

Searching for Alternatives?


Contact RECOM
  Part Number Power (W) Isolation Vin (V) Main Vout (V) Package Style
1 RECOM | RAZ-0505S | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
2 RECOM | RAZ-0505S-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
3 RECOM | RAZ-0505S/H | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
4 RECOM | RAZ-0505S/H-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 5 5 SMD
5 RECOM | RAZ-1205S | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
6 RECOM | RAZ-1205S-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
7 RECOM | RAZ-1205S/H | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
8 RECOM | RAZ-1205S/H-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 12 5 SMD
9 RECOM | RAZ-2405S | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
10 RECOM | RAZ-2405S-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
11 RECOM | RAZ-2405S/H | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
12 RECOM | RAZ-2405S/H-R | DC/DC, SMD, 1W, Single Output
End Of Life
1 Isolated 24 5 SMD
Attributes RAZ
Product Category DC/DC
Power (W) 1
Isolation Isolated
Main Vout (V) 5
Nr. of Outputs Single
Iout 1 (mA) 200
Mounting Type SMD
Package Style SMD
Length (mm) 18
Width (mm) 8.7
Height (mm) 7.8
Certifications EN 60950-1, IEC 60950-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 85
Protections SCP
Directives RoHS 2 (6/6)
Regulation Regulated

書類

タイトル Type 日付
RAZ.pdf Datasheet